norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Handwheels disc, aluminium, with revolving cylinder grip - inch
06275_MDG inch

Handwheels disc, aluminium, with revolving cylinder grip - inch

go back

Item description/product images

DescriptionMaterial:Disc handwheel aluminium.
Cylinder grip black thermoset PF 31-DIN 7708.
Hub electro zinc-plated steel.
Version:Wheel rim turned and polished.
On request:Hubs with square socket or powder-coated handwheels.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06275_MDG inch Handwheels disc, aluminium, with revolving cylinder grip - inch 163 kB

Item selection/filter

Order No.

D1D2D3L1L3Revolving
cylinder
grip
CADAcc.PriceOrder
06275-4080XCN800,312261631ø18 x M6 x 40 25.44 €
06275-4080XCO800,375261631ø18 x M6 x 40 25.44 €
06275-4100XCO1000,375311734ø18 x M6 x 40 27.61 €
06275-4100XCP1000,5311734ø18 x M6 x 40 27.61 €
06275-4125XCO1250,375301837ø22 x M8 x 56 33.83 €
06275-4125XCP1250,5301837ø22 x M8 x 56 33.83 €
06275-4140XCP1400,5341934ø22 x M8 x 56 36.82 €
06275-4140XCQ1400,625341934ø22 x M8 x 56 36.82 €
06275-4160XCP1600,5402040ø26 x M10 x 80 47.83 €
06275-4160XCQ1600,625402040ø26 x M10 x 80 47.83 €
06275-4200XCQ2000,625502446ø26 x M10 x 80 56.40 €
06275-4200XCR2000,75502446ø26 x M10 x 80 56.40 €
06275-4250XCR2500,75502849ø31 x M12 x 102 90.74 €
06275-4250XCV2500,875502849ø31 x M12 x 102 90.74 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United Arab Emirates
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83