norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Handwheels DIN 950, aluminium, with revolving grip - inch
06273 inch

Handwheels DIN 950, aluminium, with revolving grip - inch

go back

Item description/product images

DescriptionMaterial:Handwheel aluminium.
Fixed grip aluminium, centre pin black oxidised steel.
Revolving grip aluminium, centre pin trivalent blue passivated steel.
Version:Wheel rim turned and polished.
On request:Hubs with square socket or powder-coated handwheels.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06273 inch Handwheels DIN 950, aluminium, with revolving grip, inch 246 kB

Drawings

Handwheels DIN 950, aluminium, with revolving grip - inch

Item selection/filter

Order No.D1D2D3L1L3No. of
spokes
revolving grip
DIN 98
Form E
CADAcc.PriceOrder
06273-4080XCN800,3122416293ø16 x M6 x 54.5 26.00 €
06273-4080XCO800,3752416293ø16 x M6 x 54.5 26.00 €
06273-4100XCO1000,3752617333ø16 x M6 x 54.5 27.01 €
06273-4100XCP1000,52617333ø16 x M6 x 54.5 27.01 €
06273-4125XCO1250,3752818363ø20 x M8 x 67 32.82 €
06273-4125XCP1250,52818363ø20 x M8 x 67 32.82 €
06273-4140XCP1400,53019393ø20 x M8 x 67 36.85 €
06273-4140XCQ1400,6253019393ø20 x M8 x 67 36.85 €
06273-4160XCP1600,53220403ø25 x M10 x 83 44.70 €
06273-4160XCQ1600,6253220403ø25 x M10 x 83 44.70 €
06273-4180XCP1800,53722433ø25 x M10 x 83 51.89 €
06273-4180XCQ1800,6253722433ø25 x M10 x 83 51.89 €
06273-4200XCQ2000,6253824453ø25 x M10 x 83 58.18 €
06273-4200XCR2000,753824453ø25 x M10 x 83 58.18 €
06273-4250XCR2500,754528505ø32 x M12 x 105,5 88.16 €
06273-4250XCV2500,8754528505ø32 x M12 x 105,5 88.16 €
06273-4315XCV3150,8755333565ø32 x M12 x 105,5 121.38 €
06273-4315XCS31515333565ø32 x M12 x 105,5 121.38 €
06273-4400XCS40016538635ø36 x M16 x 117 202.50 €
06273-4500XCS50017845725ø36 x M16 x 117 314.33 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United Arab Emirates
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83