|
|
06245_AG inchSpherical knobs with external thread - inch |
go back |
|
Item description/product images |
|
|
DescriptionProduct description:An ergonomically perfect product for a three dimensional grip, with a spherical surface that has vertical ribs to reduce slipping. Fulfills the requirements of diverse application sectors.Material:Black thermoplastic.
Screw grade 5.8 steel or 1.4305 stainless steel. Version:Steel trivalent blue passivated, stainless steel bright.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Component material | Colour Cap
| Size | D | D1 | D2 | D3 | H | H1 | H2 | L | CAD | Acc. | Price | Order |
---|
06245-1A2X20 | steel | black grey RAL 7021 | 1 | 1/4-20 | 25 | 12 | 17 | 25 | 3 | 2 | 20 |  | | 3.76 € | | 06245-1A25X20 | steel | light grey RAL 7035 | 1 | 1/4-20 | 25 | 12 | 17 | 25 | 3 | 2 | 20 |  | | 3.76 € | | 06245-1A26X20 | steel | traffic red RAL 3020 | 1 | 1/4-20 | 25 | 12 | 17 | 25 | 3 | 2 | 20 |  | | 3.76 € | | 06245-1A27X20 | steel | colza yellow RAL 1021 | 1 | 1/4-20 | 25 | 12 | 17 | 25 | 3 | 2 | 20 |  | | 3.76 € | | 06245-1A2X30 | steel | black grey RAL 7021 | 1 | 1/4-20 | 25 | 12 | 17 | 25 | 3 | 2 | 30 |  | | 3.76 € | | 06245-1A25X30 | steel | light grey RAL 7035 | 1 | 1/4-20 | 25 | 12 | 17 | 25 | 3 | 2 | 30 |  | | 3.76 € | | 06245-1A26X30 | steel | traffic red RAL 3020 | 1 | 1/4-20 | 25 | 12 | 17 | 25 | 3 | 2 | 30 |  | | 3.76 € | | 06245-1A27X30 | steel | colza yellow RAL 1021 | 1 | 1/4-20 | 25 | 12 | 17 | 25 | 3 | 2 | 30 |  | | 3.76 € | | 06245-2A3X20 | steel | black grey RAL 7021 | 2 | 5/16-18 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 20 |  | | 4.27 € | | 06245-2A35X20 | steel | light grey RAL 7035 | 2 | 5/16-18 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 20 |  | | 4.27 € | | 06245-2A36X20 | steel | traffic red RAL 3020 | 2 | 5/16-18 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 20 |  | | 4.27 € | | 06245-2A37X20 | steel | colza yellow RAL 1021 | 2 | 5/16-18 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 20 |  | | 4.27 € | | 06245-2A3X40 | steel | black grey RAL 7021 | 2 | 5/16-18 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 40 |  | | 4.27 € | | 06245-2A35X40 | steel | light grey RAL 7035 | 2 | 5/16-18 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 40 |  | | 4.27 € | | 06245-2A36X40 | steel | traffic red RAL 3020 | 2 | 5/16-18 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 40 |  | | 4.27 € | | 06245-2A37X40 | steel | colza yellow RAL 1021 | 2 | 5/16-18 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 40 |  | | 4.27 € | | 06245-3A4X20 | steel | black grey RAL 7021 | 3 | 3/8-16 | 40 | 19 | 23 | 41 | 4 | 3 | 20 |  | | 5.15 € | | 06245-3A45X20 | steel | light grey RAL 7035 | 3 | 3/8-16 | 40 | 19 | 23 | 41 | 4 | 3 | 20 |  | | 5.15 € | | 06245-3A46X20 | steel | traffic red RAL 3020 | 3 | 3/8-16 | 40 | 19 | 23 | 41 | 4 | 3 | 20 |  | | 5.15 € | | 06245-3A47X20 | steel | colza yellow RAL 1021 | 3 | 3/8-16 | 40 | 19 | 23 | 41 | 4 | 3 | 20 |  | | 5.15 € | | 06245-3A4X40 | steel | black grey RAL 7021 | 3 | 3/8-16 | 40 | 19 | 23 | 41 | 4 | 3 | 40 |  | | 5.15 € | | 06245-3A45X40 | steel | light grey RAL 7035 | 3 | 3/8-16 | 40 | 19 | 23 | 41 | 4 | 3 | 40 |  | | 5.15 € | | 06245-3A46X40 | steel | traffic red RAL 3020 | 3 | 3/8-16 | 40 | 19 | 23 | 41 | 4 | 3 | 40 |  | | 5.15 € | | 06245-3A47X40 | steel | colza yellow RAL 1021 | 3 | 3/8-16 | 40 | 19 | 23 | 41 | 4 | 3 | 40 |  | | 5.15 € | | 06245-4A4X20 | steel | black grey RAL 7021 | 4 | 3/8-16 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 20 |  | | 7.82 € | | 06245-4A45X20 | steel | light grey RAL 7035 | 4 | 3/8-16 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 20 |  | | 7.82 € | | 06245-4A46X20 | steel | traffic red RAL 3020 | 4 | 3/8-16 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 20 |  | | 7.82 € | | 06245-4A47X20 | steel | colza yellow RAL 1021 | 4 | 3/8-16 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 20 |  | | 7.82 € | | 06245-4A4X40 | steel | black grey RAL 7021 | 4 | 3/8-16 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 40 |  | | 7.82 € | | 06245-4A45X40 | steel | light grey RAL 7035 | 4 | 3/8-16 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 40 |  | | 7.82 € | | 06245-4A46X40 | steel | traffic red RAL 3020 | 4 | 3/8-16 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 40 |  | | 7.82 € | | 06245-4A47X40 | steel | colza yellow RAL 1021 | 4 | 3/8-16 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 40 |  | | 7.82 € | | 06245-4A5X30 | steel | black grey RAL 7021 | 4 | 1/2-13 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 30 |  | | 10.87 € | | 06245-4A55X30 | steel | light grey RAL 7035 | 4 | 1/2-13 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 30 |  | | 10.87 € | | 06245-4A56X30 | steel | traffic red RAL 3020 | 4 | 1/2-13 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 30 |  | | 10.87 € | | 06245-4A57X30 | steel | colza yellow RAL 1021 | 4 | 1/2-13 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 30 |  | | 10.87 € | | 06245-4A5X60 | steel | black grey RAL 7021 | 4 | 1/2-13 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 60 |  | | 10.87 € | | 06245-4A55X60 | steel | light grey RAL 7035 | 4 | 1/2-13 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 60 |  | | 10.87 € | | 06245-4A56X60 | steel | traffic red RAL 3020 | 4 | 1/2-13 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 60 |  | | 10.87 € | | 06245-4A57X60 | steel | colza yellow RAL 1021 | 4 | 1/2-13 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 60 |  | | 10.87 € | | 06245-01A2X20 | stainless steel | black grey RAL 7021 | 1 | 1/4-20 | 25 | 12 | 17 | 25 | 3 | 2 | 20 |  | | 5.87 € | | 06245-01A25X20 | stainless steel | light grey RAL 7035 | 1 | 1/4-20 | 25 | 12 | 17 | 25 | 3 | 2 | 20 |  | | 5.87 € | | 06245-01A26X20 | stainless steel | traffic red RAL 3020 | 1 | 1/4-20 | 25 | 12 | 17 | 25 | 3 | 2 | 20 |  | | 5.87 € | | 06245-01A27X20 | stainless steel | colza yellow RAL 1021 | 1 | 1/4-20 | 25 | 12 | 17 | 25 | 3 | 2 | 20 |  | | 5.87 € | | 06245-01A2X30 | stainless steel | black grey RAL 7021 | 1 | 1/4-20 | 25 | 12 | 17 | 25 | 3 | 2 | 30 |  | | 5.87 € | | 06245-01A25X30 | stainless steel | light grey RAL 7035 | 1 | 1/4-20 | 25 | 12 | 17 | 25 | 3 | 2 | 30 |  | | 5.87 € | | 06245-01A26X30 | stainless steel | traffic red RAL 3020 | 1 | 1/4-20 | 25 | 12 | 17 | 25 | 3 | 2 | 30 |  | | 5.87 € | | 06245-01A27X30 | stainless steel | colza yellow RAL 1021 | 1 | 1/4-20 | 25 | 12 | 17 | 25 | 3 | 2 | 30 |  | | 5.87 € | | 06245-02A3X20 | stainless steel | black grey RAL 7021 | 2 | 5/16-18 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 20 |  | | 7.18 € | | 06245-02A35X20 | stainless steel | light grey RAL 7035 | 2 | 5/16-18 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 20 |  | | 7.18 € | | 06245-02A36X20 | stainless steel | traffic red RAL 3020 | 2 | 5/16-18 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 20 |  | | 7.18 € | | 06245-02A37X20 | stainless steel | colza yellow RAL 1021 | 2 | 5/16-18 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 20 |  | | 7.18 € | | 06245-02A3X40 | stainless steel | black grey RAL 7021 | 2 | 5/16-18 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 40 |  | | 7.18 € | | 06245-02A35X40 | stainless steel | light grey RAL 7035 | 2 | 5/16-18 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 40 |  | | 7.18 € | | 06245-02A36X40 | stainless steel | traffic red RAL 3020 | 2 | 5/16-18 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 40 |  | | 7.18 € | | 06245-02A37X40 | stainless steel | colza yellow RAL 1021 | 2 | 5/16-18 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 40 |  | | 7.18 € | | 06245-03A4X20 | stainless steel | black grey RAL 7021 | 3 | 3/8-16 | 40 | 19 | 23 | 41 | 4 | 3 | 20 |  | | 7.64 € | | 06245-03A45X20 | stainless steel | light grey RAL 7035 | 3 | 3/8-16 | 40 | 19 | 23 | 41 | 4 | 3 | 20 |  | | 7.64 € | | 06245-03A46X20 | stainless steel | traffic red RAL 3020 | 3 | 3/8-16 | 40 | 19 | 23 | 41 | 4 | 3 | 20 |  | | 7.64 € | | 06245-03A47X20 | stainless steel | colza yellow RAL 1021 | 3 | 3/8-16 | 40 | 19 | 23 | 41 | 4 | 3 | 20 |  | | 7.64 € | | 06245-03A4X40 | stainless steel | black grey RAL 7021 | 3 | 3/8-16 | 40 | 19 | 23 | 41 | 4 | 3 | 40 |  | | 8.34 € | | 06245-03A45X40 | stainless steel | light grey RAL 7035 | 3 | 3/8-16 | 40 | 19 | 23 | 41 | 4 | 3 | 40 |  | | 8.34 € | | 06245-03A46X40 | stainless steel | traffic red RAL 3020 | 3 | 3/8-16 | 40 | 19 | 23 | 41 | 4 | 3 | 40 |  | | 8.34 € | | 06245-03A47X40 | stainless steel | colza yellow RAL 1021 | 3 | 3/8-16 | 40 | 19 | 23 | 41 | 4 | 3 | 40 |  | | 8.34 € | | 06245-04A4X20 | stainless steel | black grey RAL 7021 | 4 | 3/8-16 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 20 |  | | 14.56 € | | 06245-04A45X20 | stainless steel | light grey RAL 7035 | 4 | 3/8-16 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 20 |  | | 14.56 € | | 06245-04A46X20 | stainless steel | traffic red RAL 3020 | 4 | 3/8-16 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 20 |  | | 14.56 € | | 06245-04A47X20 | stainless steel | colza yellow RAL 1021 | 4 | 3/8-16 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 20 |  | | 14.56 € | | 06245-04A4X40 | stainless steel | black grey RAL 7021 | 4 | 3/8-16 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 40 |  | | 15.47 € | | 06245-04A45X40 | stainless steel | light grey RAL 7035 | 4 | 3/8-16 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 40 |  | | 15.47 € | | 06245-04A46X40 | stainless steel | traffic red RAL 3020 | 4 | 3/8-16 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 40 |  | | 15.47 € | | 06245-04A47X40 | stainless steel | colza yellow RAL 1021 | 4 | 3/8-16 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 40 |  | | 15.47 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|