norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Knurled screws DIN 464 high form, steel and stainless steel - inch
06090 inch

Knurled screws DIN 464 high form, steel and stainless steel -...

go back

Item description/product images

DescriptionMaterial:

Steel.
Stainless steel 1.4305.

Version:Stainless steel bright.Note:The following thread lengths have no undercut:
D = 8-32 / M4 = L=20;
D = 10-24 / M5 = L=20;
D = 1/4-20 / M6 = L=25;
D = M8 = L=30;
D = M10 = L=40

Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06090_AG inch Knurled screws DIN 464 high form, steel and stainless steel, inch 270 kB
 Datasheet 06090 inch Knurled screws DIN 464 high form, steel and stainless steel - inch 270 kB

Drawings

Knurled screws DIN 464 high form, steel and stainless steel - inch

Item selection/filter

Order No.Main
material
DD1D3HKLCADAcc.PriceOrder
06090-AEX10steel8-321689,53,510 2.36 €
06090-AEX16steel8-321689,53,516 2.73 €
06090-AEX20steel8-321689,53,520 3.08 €
06090-A0X10steel10-24201011,5410 2.94 €
06090-A0X16steel10-24201011,5416 3.11 €
06090-A0X20steel10-24201011,5420 3.43 €
06090-A1X10steel10-32201011,5410 2.94 €
06090-A1X16steel10-32201011,5416 3.11 €
06090-A1X20steel10-32201011,5420 3.43 €
06090-A2X10steel1/4-20241215510 3.73 €
06090-A2X16steel1/4-20241215516 4.13 €
06090-A2X20steel1/4-20241215520 4.52 €
06090-A2X25steel1/4-20241215525 4.89 €
06090-A3X16steel5/16-18301618616 5.75 €
06090-A3X20steel5/16-18301618620 6.22 €
06090-A3X25steel5/16-18301618625 6.92 €
06090-A4X20steel3/8-16362023820 8.86 €
06090-A4X25steel3/8-16362023825 9.65 €
06090-AE2X10stainless steel8-321689,53,510 2.94 €
06090-AE2X16stainless steel8-321689,53,516 3.28 €
06090-AE2X20stainless steel8-321689,53,520 3.71 €
06090-A02X10stainless steel10-24201011,5410 3.52 €
06090-A02X16stainless steel10-24201011,5416 3.81 €
06090-A02X20stainless steel10-24201011,5420 4.19 €
06090-A12X10stainless steel10-32201011,5410 3.52 €
06090-A12X16stainless steel10-32201011,5416 3.81 €
06090-A12X20stainless steel10-32201011,5420 4.19 €
06090-A22X10stainless steel1/4-20241215510 4.55 €
06090-A22X16stainless steel1/4-20241215516 4.97 €
06090-A22X20stainless steel1/4-20241215520 5.47 €
06090-A22X25stainless steel1/4-20241215525 5.93 €
06090-A32X16stainless steel5/16-18301618616 7.06 €
06090-A32X20stainless steel5/16-18301618620 7.58 €
06090-A32X25stainless steel5/16-18301618625 8.30 €
06090-A42X20stainless steel3/8-16362023820 10.71 €
06090-A42X25stainless steel3/8-16362023825 11.65 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United Arab Emirates
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83