norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Clamping levers, plastic, with internal thread and safety function - inch
06613-10 inch

Clamping levers, plastic, with internal thread and safety...

go back

Item description/product images

DescriptionProduct description:Clamping levers with safety function prevent changes in the locking point through accidental opening or closing.
In the default position, the lever can be freely rotated and has no connection to the clamping point. The grip lever only engages when pushed down and the clamp can the loosened or tightened.
A spring sets the lever automatically into the default position when released.
Material:Grip lever and insert made from reinforced thermoplastic.
Bush steel.
Version:Steel trivalent blue-passivated.Advantages:Protection against accidental opening or closing.
Closed grip contour without protruding edges.
On request:Special versions.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06613-10 inch Clamping levers, plastic, with internal thread and safety function, inch 252 kB

Drawings

Clamping levers, plastic, with internal thread and safety function - inch

Item selection/filter

Order No.Main
colour
SizeXTD

D1D2HH1H2H3H4AA1BNo. of
teeth
CADAcc.PriceOrder
06613-10-1AE1black grey RAL 702118-3261013,213,822,7515,231,828,939,946,87,912 6.37 €
06613-10-1A11black grey RAL 7021110-3261013,213,822,7515,231,828,939,946,87,912 6.37 €
06613-10-2A11black grey RAL 7021210-32813,518,819,527,45,520,741,93865,27510,512 7.51 €
06613-10-2A21black grey RAL 702121/4-20813,518,819,527,45,520,741,93865,27510,512 7.51 €
06613-10-2A31black grey RAL 702125/16-18913,518,819,527,45,520,741,93865,27510,512 7.51 €
06613-10-3A31black grey RAL 702135/16-1814,51721,222,2401031,458,153,380,391,311,712 9.25 €
06613-10-3A41black grey RAL 702133/8-1614,51721,222,2401031,458,153,380,391,311,712 9.25 €
06613-10-1AE84traffic red RAL 302018-3261013,213,822,7515,231,828,939,946,87,912 6.37 €
06613-10-1A184traffic red RAL 3020110-3261013,213,822,7515,231,828,939,946,87,912 6.37 €
06613-10-2A184traffic red RAL 3020210-32813,518,819,527,45,520,741,93865,27510,512 7.51 €
06613-10-2A284traffic red RAL 302021/4-20813,518,819,527,45,520,741,93865,27510,512 7.51 €
06613-10-2A384traffic red RAL 302025/16-18913,518,819,527,45,520,741,93865,27510,512 7.51 €
06613-10-3A384traffic red RAL 302035/16-1814,51721,222,2401031,458,153,380,391,311,712 9.25 €
06613-10-3A484traffic red RAL 302033/8-1614,51721,222,2401031,458,153,380,391,311,712 9.25 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United Arab Emirates
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83