norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Clamping levers, die-cast zinc with external thread and protective cap, threaded pin black oxidised steel - inch
06460 inch

Clamping levers, die-cast zinc with external thread and...

go back

Item description/product images

Show/filter all items
DescriptionMaterial:

Handle die-cast zinc DIN EN 12844.
Steel parts grade 5.8.
Protective cap stainless steel 1.4305.

Version:Handle powder-coated.
Steel parts black oxidised.
Caps bright stainless steel.
Note:Where L ≥ 60 mm the thread length is always 60 mm.
On request:Other threads, screw lengths, colours and special versions.
Dimension “H1” available in other lengths at extra charge.
Drawing reference:
1) flat point DIN EN ISO 4753
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06460 inch Clamping levers with protective cap external thread, inch 379 kB

Drawings (total overview)

Clamping levers, die-cast zinc with external thread and protective cap, threaded pin black oxidised steel - inch

Clamping levers with external thread and protective cap, satin finish - inch

More information

Drawings

Clamping levers with external thread and protective cap, satin finish - inch

Item selection/filter

Order No.SizeMain
colour
Surface finish
body
XLDD1D2BAA1HH1H2H3H4No. of
teeth
CADAcc.PriceOrder
06460-92A21X152jet black RAL 9005satin finish1/4-201513,518,5199,56574,5326,517,542,545,520 11.18 €
06460-92A21X202jet black RAL 9005satin finish1/4-202013,518,5199,56574,5326,517,542,545,520 11.18 €
06460-92A21X252jet black RAL 9005satin finish1/4-202513,518,5199,56574,5326,517,542,545,520 11.18 €
06460-92A21X302jet black RAL 9005satin finish1/4-203013,518,5199,56574,5326,517,542,545,520 11.18 €
06460-92A21X352jet black RAL 9005satin finish1/4-203513,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A21X402jet black RAL 9005satin finish1/4-204013,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A21X452jet black RAL 9005satin finish1/4-204513,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A21X502jet black RAL 9005satin finish1/4-205013,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A21X552jet black RAL 9005satin finish1/4-205513,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A21X602jet black RAL 9005satin finish1/4-206013,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A31X152jet black RAL 9005satin finish5/16-181513,518,5199,56574,5326,517,542,545,520 11.18 €
06460-92A31X202jet black RAL 9005satin finish5/16-182013,518,5199,56574,5326,517,542,545,520 11.18 €
06460-92A31X252jet black RAL 9005satin finish5/16-182513,518,5199,56574,5326,517,542,545,520 11.18 €
06460-92A31X302jet black RAL 9005satin finish5/16-183013,518,5199,56574,5326,517,542,545,520 11.18 €
06460-92A31X352jet black RAL 9005satin finish5/16-183513,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A31X402jet black RAL 9005satin finish5/16-184013,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A31X452jet black RAL 9005satin finish5/16-184513,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A31X502jet black RAL 9005satin finish5/16-185013,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A31X552jet black RAL 9005satin finish5/16-185513,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A31X602jet black RAL 9005satin finish5/16-186013,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A41X152jet black RAL 9005satin finish3/8-161513,518,5199,56574,5326,517,542,545,520 11.18 €
06460-92A41X202jet black RAL 9005satin finish3/8-162013,518,5199,56574,5326,517,542,545,520 11.18 €
06460-92A41X252jet black RAL 9005satin finish3/8-162513,518,5199,56574,5326,517,542,545,520 11.18 €
06460-92A41X302jet black RAL 9005satin finish3/8-163013,518,5199,56574,5326,517,542,545,520 11.18 €
06460-92A41X352jet black RAL 9005satin finish3/8-163513,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A41X402jet black RAL 9005satin finish3/8-164013,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A41X452jet black RAL 9005satin finish3/8-164513,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A41X502jet black RAL 9005satin finish3/8-165013,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A41X552jet black RAL 9005satin finish3/8-165513,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A41X602jet black RAL 9005satin finish3/8-166013,518,5199,56574,5326,517,542,545,520 11.78 €
06460-93A31X153jet black RAL 9005satin finish5/16-181516212211809141,5102454,558,522 12.41 €
06460-93A31X203jet black RAL 9005satin finish5/16-182016212211809141,5102454,558,522 12.41 €
06460-93A31X253jet black RAL 9005satin finish5/16-182516212211809141,5102454,558,522 12.41 €
06460-93A31X303jet black RAL 9005satin finish5/16-183016212211809141,5102454,558,522 12.41 €
06460-93A31X353jet black RAL 9005satin finish5/16-183516212211809141,5102454,558,522 13.09 €
06460-93A31X403jet black RAL 9005satin finish5/16-184016212211809141,5102454,558,522 13.09 €
06460-93A31X453jet black RAL 9005satin finish5/16-184516212211809141,5102454,558,522 13.09 €
06460-93A31X503jet black RAL 9005satin finish5/16-185016212211809141,5102454,558,522 13.09 €
06460-93A31X553jet black RAL 9005satin finish5/16-185516212211809141,5102454,558,522 13.09 €
06460-93A31X603jet black RAL 9005satin finish5/16-186016212211809141,5102454,558,522 13.09 €
06460-93A41X153jet black RAL 9005satin finish3/8-161516212211809141,5102454,558,522 12.41 €
06460-93A41X203jet black RAL 9005satin finish3/8-162016212211809141,5102454,558,522 12.41 €
06460-93A41X253jet black RAL 9005satin finish3/8-162516212211809141,5102454,558,522 12.41 €
06460-93A41X303jet black RAL 9005satin finish3/8-163016212211809141,5102454,558,522 12.41 €
06460-93A41X353jet black RAL 9005satin finish3/8-163516212211809141,5102454,558,522 13.09 €
06460-93A41X403jet black RAL 9005satin finish3/8-164016212211809141,5102454,558,522 13.09 €
06460-93A41X453jet black RAL 9005satin finish3/8-164516212211809141,5102454,558,522 13.09 €
06460-93A41X503jet black RAL 9005satin finish3/8-165016212211809141,5102454,558,522 13.09 €
06460-93A41X553jet black RAL 9005satin finish3/8-165516212211809141,5102454,558,522 13.09 €
06460-93A41X603jet black RAL 9005satin finish3/8-166016212211809141,5102454,558,522 13.09 €

Clamping levers with external thread and protective cap, matt textured - inch

More information

Drawings

Clamping levers with external thread and protective cap, matt textured - inch

Item selection/filter

Order No.SizeMain
colour
Surface finish
body
XLDD1D2BAA1HH1H2H3H4No. of
teeth
CADAcc.PriceOrder
06460-92A2181X152jet black RAL 9005textured matt1/4-201513,518,5199,56574,5326,517,542,545,520 11.18 €
06460-92A2181X202jet black RAL 9005textured matt1/4-202013,518,5199,56574,5326,517,542,545,520 11.18 €
06460-92A2181X252jet black RAL 9005textured matt1/4-202513,518,5199,56574,5326,517,542,545,520 11.18 €
06460-92A2181X302jet black RAL 9005textured matt1/4-203013,518,5199,56574,5326,517,542,545,520 11.18 €
06460-92A2181X352jet black RAL 9005textured matt1/4-203513,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A2181X402jet black RAL 9005textured matt1/4-204013,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A2181X452jet black RAL 9005textured matt1/4-204513,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A2181X502jet black RAL 9005textured matt1/4-205013,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A2181X552jet black RAL 9005textured matt1/4-205513,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A2181X602jet black RAL 9005textured matt1/4-206013,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A2182X152orange RAL 2004textured matt1/4-201513,518,5199,56574,5326,517,542,545,520 11.18 €
06460-92A2182X202orange RAL 2004textured matt1/4-202013,518,5199,56574,5326,517,542,545,520 11.18 €
06460-92A2182X252orange RAL 2004textured matt1/4-202513,518,5199,56574,5326,517,542,545,520 11.18 €
06460-92A2182X302orange RAL 2004textured matt1/4-203013,518,5199,56574,5326,517,542,545,520 11.18 €
06460-92A2182X352orange RAL 2004textured matt1/4-203513,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A2182X402orange RAL 2004textured matt1/4-204013,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A2182X452orange RAL 2004textured matt1/4-204513,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A2182X502orange RAL 2004textured matt1/4-205013,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A2182X552orange RAL 2004textured matt1/4-205513,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A2182X602orange RAL 2004textured matt1/4-206013,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A2183X152colza yellow RAL 1021textured matt1/4-201513,518,5199,56574,5326,517,542,545,520 11.18 €
06460-92A2183X202colza yellow RAL 1021textured matt1/4-202013,518,5199,56574,5326,517,542,545,520 11.18 €
06460-92A2183X252colza yellow RAL 1021textured matt1/4-202513,518,5199,56574,5326,517,542,545,520 11.18 €
06460-92A2183X302colza yellow RAL 1021textured matt1/4-203013,518,5199,56574,5326,517,542,545,520 11.18 €
06460-92A2183X352colza yellow RAL 1021textured matt1/4-203513,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A2183X402colza yellow RAL 1021textured matt1/4-204013,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A2183X452colza yellow RAL 1021textured matt1/4-204513,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A2183X502colza yellow RAL 1021textured matt1/4-205013,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A2183X552colza yellow RAL 1021textured matt1/4-205513,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A2183X602colza yellow RAL 1021textured matt1/4-206013,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A2184X152traffic red RAL 3020textured matt1/4-201513,518,5199,56574,5326,517,542,545,520 11.18 €
06460-92A2184X202traffic red RAL 3020textured matt1/4-202013,518,5199,56574,5326,517,542,545,520 11.18 €
06460-92A2184X252traffic red RAL 3020textured matt1/4-202513,518,5199,56574,5326,517,542,545,520 11.18 €
06460-92A2184X302traffic red RAL 3020textured matt1/4-203013,518,5199,56574,5326,517,542,545,520 11.18 €
06460-92A2184X352traffic red RAL 3020textured matt1/4-203513,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A2184X402traffic red RAL 3020textured matt1/4-204013,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A2184X452traffic red RAL 3020textured matt1/4-204513,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A2184X502traffic red RAL 3020textured matt1/4-205013,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A2184X552traffic red RAL 3020textured matt1/4-205513,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A2184X602traffic red RAL 3020textured matt1/4-206013,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A2185X152signal green RAL 6032textured matt1/4-201513,518,5199,56574,5326,517,542,545,520 11.18 €
06460-92A2185X202signal green RAL 6032textured matt1/4-202013,518,5199,56574,5326,517,542,545,520 11.18 €
06460-92A2185X252signal green RAL 6032textured matt1/4-202513,518,5199,56574,5326,517,542,545,520 11.18 €
06460-92A2185X302signal green RAL 6032textured matt1/4-203013,518,5199,56574,5326,517,542,545,520 11.18 €
06460-92A2185X352signal green RAL 6032textured matt1/4-203513,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A2185X402signal green RAL 6032textured matt1/4-204013,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A2185X452signal green RAL 6032textured matt1/4-204513,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A2185X502signal green RAL 6032textured matt1/4-205013,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A2185X552signal green RAL 6032textured matt1/4-205513,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A2185X602signal green RAL 6032textured matt1/4-206013,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A2186X152traffic blue RAL 5017textured matt1/4-201513,518,5199,56574,5326,517,542,545,520 11.18 €
06460-92A2186X202traffic blue RAL 5017textured matt1/4-202013,518,5199,56574,5326,517,542,545,520 11.18 €
06460-92A2186X252traffic blue RAL 5017textured matt1/4-202513,518,5199,56574,5326,517,542,545,520 11.18 €
06460-92A2186X302traffic blue RAL 5017textured matt1/4-203013,518,5199,56574,5326,517,542,545,520 11.18 €
06460-92A2186X352traffic blue RAL 5017textured matt1/4-203513,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A2186X402traffic blue RAL 5017textured matt1/4-204013,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A2186X452traffic blue RAL 5017textured matt1/4-204513,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A2186X502traffic blue RAL 5017textured matt1/4-205013,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A2186X552traffic blue RAL 5017textured matt1/4-205513,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A2186X602traffic blue RAL 5017textured matt1/4-206013,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A2187X152light grey RAL 7035textured matt1/4-201513,518,5199,56574,5326,517,542,545,520 11.18 €
06460-92A2187X202light grey RAL 7035textured matt1/4-202013,518,5199,56574,5326,517,542,545,520 11.18 €
06460-92A2187X252light grey RAL 7035textured matt1/4-202513,518,5199,56574,5326,517,542,545,520 11.18 €
06460-92A2187X302light grey RAL 7035textured matt1/4-203013,518,5199,56574,5326,517,542,545,520 11.18 €
06460-92A2187X352light grey RAL 7035textured matt1/4-203513,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A2187X402light grey RAL 7035textured matt1/4-204013,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A2187X452light grey RAL 7035textured matt1/4-204513,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A2187X502light grey RAL 7035textured matt1/4-205013,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A2187X552light grey RAL 7035textured matt1/4-205513,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A2187X602light grey RAL 7035textured matt1/4-206013,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A2188X152window grey RAL 7040textured matt1/4-201513,518,5199,56574,5326,517,542,545,520 11.18 €
06460-92A2188X202window grey RAL 7040textured matt1/4-202013,518,5199,56574,5326,517,542,545,520 11.18 €
06460-92A2188X252window grey RAL 7040textured matt1/4-202513,518,5199,56574,5326,517,542,545,520 11.18 €
06460-92A2188X302window grey RAL 7040textured matt1/4-203013,518,5199,56574,5326,517,542,545,520 11.18 €
06460-92A2188X352window grey RAL 7040textured matt1/4-203513,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A2188X402window grey RAL 7040textured matt1/4-204013,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A2188X452window grey RAL 7040textured matt1/4-204513,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A2188X502window grey RAL 7040textured matt1/4-205013,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A2188X552window grey RAL 7040textured matt1/4-205513,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A2188X602window grey RAL 7040textured matt1/4-206013,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A3181X152jet black RAL 9005textured matt5/16-181513,518,5199,56574,5326,517,542,545,520 11.18 €
06460-92A3181X202jet black RAL 9005textured matt5/16-182013,518,5199,56574,5326,517,542,545,520 11.18 €
06460-92A3181X252jet black RAL 9005textured matt5/16-182513,518,5199,56574,5326,517,542,545,520 11.18 €
06460-92A3181X302jet black RAL 9005textured matt5/16-183013,518,5199,56574,5326,517,542,545,520 11.18 €
06460-92A3181X352jet black RAL 9005textured matt5/16-183513,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A3181X402jet black RAL 9005textured matt5/16-184013,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A3181X452jet black RAL 9005textured matt5/16-184513,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A3181X502jet black RAL 9005textured matt5/16-185013,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A3181X552jet black RAL 9005textured matt5/16-185513,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A3181X602jet black RAL 9005textured matt5/16-186013,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A3182X152orange RAL 2004textured matt5/16-181513,518,5199,56574,5326,517,542,545,520 11.18 €
06460-92A3182X202orange RAL 2004textured matt5/16-182013,518,5199,56574,5326,517,542,545,520 11.18 €
06460-92A3182X252orange RAL 2004textured matt5/16-182513,518,5199,56574,5326,517,542,545,520 11.18 €
06460-92A3182X302orange RAL 2004textured matt5/16-183013,518,5199,56574,5326,517,542,545,520 11.18 €
06460-92A3182X352orange RAL 2004textured matt5/16-183513,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A3182X402orange RAL 2004textured matt5/16-184013,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A3182X452orange RAL 2004textured matt5/16-184513,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A3182X502orange RAL 2004textured matt5/16-185013,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A3182X552orange RAL 2004textured matt5/16-185513,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A3182X602orange RAL 2004textured matt5/16-186013,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A3183X152colza yellow RAL 1021textured matt5/16-181513,518,5199,56574,5326,517,542,545,520 11.18 €
06460-92A3183X202colza yellow RAL 1021textured matt5/16-182013,518,5199,56574,5326,517,542,545,520 11.18 €
06460-92A3183X252colza yellow RAL 1021textured matt5/16-182513,518,5199,56574,5326,517,542,545,520 11.18 €
06460-92A3183X302colza yellow RAL 1021textured matt5/16-183013,518,5199,56574,5326,517,542,545,520 11.18 €
06460-92A3183X352colza yellow RAL 1021textured matt5/16-183513,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A3183X402colza yellow RAL 1021textured matt5/16-184013,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A3183X452colza yellow RAL 1021textured matt5/16-184513,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A3183X502colza yellow RAL 1021textured matt5/16-185013,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A3183X552colza yellow RAL 1021textured matt5/16-185513,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A3183X602colza yellow RAL 1021textured matt5/16-186013,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A3184X152traffic red RAL 3020textured matt5/16-181513,518,5199,56574,5326,517,542,545,520 11.18 €
06460-92A3184X202traffic red RAL 3020textured matt5/16-182013,518,5199,56574,5326,517,542,545,520 11.18 €
06460-92A3184X252traffic red RAL 3020textured matt5/16-182513,518,5199,56574,5326,517,542,545,520 11.18 €
06460-92A3184X302traffic red RAL 3020textured matt5/16-183013,518,5199,56574,5326,517,542,545,520 11.18 €
06460-92A3184X352traffic red RAL 3020textured matt5/16-183513,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A3184X402traffic red RAL 3020textured matt5/16-184013,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A3184X452traffic red RAL 3020textured matt5/16-184513,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A3184X502traffic red RAL 3020textured matt5/16-185013,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A3184X552traffic red RAL 3020textured matt5/16-185513,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A3184X602traffic red RAL 3020textured matt5/16-186013,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A3185X152signal green RAL 6032textured matt5/16-181513,518,5199,56574,5326,517,542,545,520 11.18 €
06460-92A3185X202signal green RAL 6032textured matt5/16-182013,518,5199,56574,5326,517,542,545,520 11.18 €
06460-92A3185X252signal green RAL 6032textured matt5/16-182513,518,5199,56574,5326,517,542,545,520 11.18 €
06460-92A3185X302signal green RAL 6032textured matt5/16-183013,518,5199,56574,5326,517,542,545,520 11.18 €
06460-92A3185X352signal green RAL 6032textured matt5/16-183513,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A3185X402signal green RAL 6032textured matt5/16-184013,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A3185X452signal green RAL 6032textured matt5/16-184513,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A3185X502signal green RAL 6032textured matt5/16-185013,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A3185X552signal green RAL 6032textured matt5/16-185513,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A3185X602signal green RAL 6032textured matt5/16-186013,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A3186X152traffic blue RAL 5017textured matt5/16-181513,518,5199,56574,5326,517,542,545,520 11.18 €
06460-92A3186X202traffic blue RAL 5017textured matt5/16-182013,518,5199,56574,5326,517,542,545,520 11.18 €
06460-92A3186X252traffic blue RAL 5017textured matt5/16-182513,518,5199,56574,5326,517,542,545,520 11.18 €
06460-92A3186X302traffic blue RAL 5017textured matt5/16-183013,518,5199,56574,5326,517,542,545,520 11.18 €
06460-92A3186X352traffic blue RAL 5017textured matt5/16-183513,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A3186X402traffic blue RAL 5017textured matt5/16-184013,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A3186X452traffic blue RAL 5017textured matt5/16-184513,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A3186X502traffic blue RAL 5017textured matt5/16-185013,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A3186X552traffic blue RAL 5017textured matt5/16-185513,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A3186X602traffic blue RAL 5017textured matt5/16-186013,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A3187X152light grey RAL 7035textured matt5/16-181513,518,5199,56574,5326,517,542,545,520 11.18 €
06460-92A3187X202light grey RAL 7035textured matt5/16-182013,518,5199,56574,5326,517,542,545,520 11.18 €
06460-92A3187X252light grey RAL 7035textured matt5/16-182513,518,5199,56574,5326,517,542,545,520 11.18 €
06460-92A3187X302light grey RAL 7035textured matt5/16-183013,518,5199,56574,5326,517,542,545,520 11.18 €
06460-92A3187X352light grey RAL 7035textured matt5/16-183513,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A3187X402light grey RAL 7035textured matt5/16-184013,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A3187X452light grey RAL 7035textured matt5/16-184513,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A3187X502light grey RAL 7035textured matt5/16-185013,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A3187X552light grey RAL 7035textured matt5/16-185513,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A3187X602light grey RAL 7035textured matt5/16-186013,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A3188X152window grey RAL 7040textured matt5/16-181513,518,5199,56574,5326,517,542,545,520 11.18 €
06460-92A3188X202window grey RAL 7040textured matt5/16-182013,518,5199,56574,5326,517,542,545,520 11.18 €
06460-92A3188X252window grey RAL 7040textured matt5/16-182513,518,5199,56574,5326,517,542,545,520 11.18 €
06460-92A3188X302window grey RAL 7040textured matt5/16-183013,518,5199,56574,5326,517,542,545,520 11.18 €
06460-92A3188X352window grey RAL 7040textured matt5/16-183513,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A3188X402window grey RAL 7040textured matt5/16-184013,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A3188X452window grey RAL 7040textured matt5/16-184513,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A3188X502window grey RAL 7040textured matt5/16-185013,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A3188X552window grey RAL 7040textured matt5/16-185513,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A3188X602window grey RAL 7040textured matt5/16-186013,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A4181X152jet black RAL 9005textured matt3/8-161513,518,5199,56574,5326,517,542,545,520 11.18 €
06460-92A4181X202jet black RAL 9005textured matt3/8-162013,518,5199,56574,5326,517,542,545,520 11.18 €
06460-92A4181X252jet black RAL 9005textured matt3/8-162513,518,5199,56574,5326,517,542,545,520 11.18 €
06460-92A4181X302jet black RAL 9005textured matt3/8-163013,518,5199,56574,5326,517,542,545,520 11.18 €
06460-92A4181X352jet black RAL 9005textured matt3/8-163513,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A4181X402jet black RAL 9005textured matt3/8-164013,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A4181X452jet black RAL 9005textured matt3/8-164513,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A4181X502jet black RAL 9005textured matt3/8-165013,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A4181X552jet black RAL 9005textured matt3/8-165513,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A4181X602jet black RAL 9005textured matt3/8-166013,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A4182X152orange RAL 2004textured matt3/8-161513,518,5199,56574,5326,517,542,545,520 11.18 €
06460-92A4182X202orange RAL 2004textured matt3/8-162013,518,5199,56574,5326,517,542,545,520 11.18 €
06460-92A4182X252orange RAL 2004textured matt3/8-162513,518,5199,56574,5326,517,542,545,520 11.18 €
06460-92A4182X302orange RAL 2004textured matt3/8-163013,518,5199,56574,5326,517,542,545,520 11.18 €
06460-92A4182X352orange RAL 2004textured matt3/8-163513,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A4182X402orange RAL 2004textured matt3/8-164013,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A4182X452orange RAL 2004textured matt3/8-164513,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A4182X502orange RAL 2004textured matt3/8-165013,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A4182X552orange RAL 2004textured matt3/8-165513,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A4182X602orange RAL 2004textured matt3/8-166013,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A4183X152colza yellow RAL 1021textured matt3/8-161513,518,5199,56574,5326,517,542,545,520 11.18 €
06460-92A4183X202colza yellow RAL 1021textured matt3/8-162013,518,5199,56574,5326,517,542,545,520 11.18 €
06460-92A4183X252colza yellow RAL 1021textured matt3/8-162513,518,5199,56574,5326,517,542,545,520 11.18 €
06460-92A4183X302colza yellow RAL 1021textured matt3/8-163013,518,5199,56574,5326,517,542,545,520 11.18 €
06460-92A4183X352colza yellow RAL 1021textured matt3/8-163513,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A4183X402colza yellow RAL 1021textured matt3/8-164013,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A4183X452colza yellow RAL 1021textured matt3/8-164513,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A4183X502colza yellow RAL 1021textured matt3/8-165013,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A4183X552colza yellow RAL 1021textured matt3/8-165513,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A4183X602colza yellow RAL 1021textured matt3/8-166013,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A4184X152traffic red RAL 3020textured matt3/8-161513,518,5199,56574,5326,517,542,545,520 11.18 €
06460-92A4184X202traffic red RAL 3020textured matt3/8-162013,518,5199,56574,5326,517,542,545,520 11.18 €
06460-92A4184X252traffic red RAL 3020textured matt3/8-162513,518,5199,56574,5326,517,542,545,520 11.18 €
06460-92A4184X302traffic red RAL 3020textured matt3/8-163013,518,5199,56574,5326,517,542,545,520 11.18 €
06460-92A4184X352traffic red RAL 3020textured matt3/8-163513,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A4184X402traffic red RAL 3020textured matt3/8-164013,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A4184X452traffic red RAL 3020textured matt3/8-164513,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A4184X502traffic red RAL 3020textured matt3/8-165013,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A4184X552traffic red RAL 3020textured matt3/8-165513,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A4184X602traffic red RAL 3020textured matt3/8-166013,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A4185X152signal green RAL 6032textured matt3/8-161513,518,5199,56574,5326,517,542,545,520 11.18 €
06460-92A4185X202signal green RAL 6032textured matt3/8-162013,518,5199,56574,5326,517,542,545,520 11.18 €
06460-92A4185X252signal green RAL 6032textured matt3/8-162513,518,5199,56574,5326,517,542,545,520 11.18 €
06460-92A4185X302signal green RAL 6032textured matt3/8-163013,518,5199,56574,5326,517,542,545,520 11.18 €
06460-92A4185X352signal green RAL 6032textured matt3/8-163513,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A4185X402signal green RAL 6032textured matt3/8-164013,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A4185X452signal green RAL 6032textured matt3/8-164513,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A4185X502signal green RAL 6032textured matt3/8-165013,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A4185X552signal green RAL 6032textured matt3/8-165513,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A4185X602signal green RAL 6032textured matt3/8-166013,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A4186X152traffic blue RAL 5017textured matt3/8-161513,518,5199,56574,5326,517,542,545,520 11.18 €
06460-92A4186X202traffic blue RAL 5017textured matt3/8-162013,518,5199,56574,5326,517,542,545,520 11.18 €
06460-92A4186X252traffic blue RAL 5017textured matt3/8-162513,518,5199,56574,5326,517,542,545,520 11.18 €
06460-92A4186X302traffic blue RAL 5017textured matt3/8-163013,518,5199,56574,5326,517,542,545,520 11.18 €
06460-92A4186X352traffic blue RAL 5017textured matt3/8-163513,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A4186X402traffic blue RAL 5017textured matt3/8-164013,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A4186X452traffic blue RAL 5017textured matt3/8-164513,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A4186X502traffic blue RAL 5017textured matt3/8-165013,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A4186X552traffic blue RAL 5017textured matt3/8-165513,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A4186X602traffic blue RAL 5017textured matt3/8-166013,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A4187X152light grey RAL 7035textured matt3/8-161513,518,5199,56574,5326,517,542,545,520 11.18 €
06460-92A4187X202light grey RAL 7035textured matt3/8-162013,518,5199,56574,5326,517,542,545,520 11.18 €
06460-92A4187X252light grey RAL 7035textured matt3/8-162513,518,5199,56574,5326,517,542,545,520 11.18 €
06460-92A4187X302light grey RAL 7035textured matt3/8-163013,518,5199,56574,5326,517,542,545,520 11.18 €
06460-92A4187X352light grey RAL 7035textured matt3/8-163513,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A4187X402light grey RAL 7035textured matt3/8-164013,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A4187X452light grey RAL 7035textured matt3/8-164513,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A4187X502light grey RAL 7035textured matt3/8-165013,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A4187X552light grey RAL 7035textured matt3/8-165513,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A4187X602light grey RAL 7035textured matt3/8-166013,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A4188X152window grey RAL 7040textured matt3/8-161513,518,5199,56574,5326,517,542,545,520 11.18 €
06460-92A4188X202window grey RAL 7040textured matt3/8-162013,518,5199,56574,5326,517,542,545,520 11.18 €
06460-92A4188X252window grey RAL 7040textured matt3/8-162513,518,5199,56574,5326,517,542,545,520 11.18 €
06460-92A4188X302window grey RAL 7040textured matt3/8-163013,518,5199,56574,5326,517,542,545,520 11.18 €
06460-92A4188X352window grey RAL 7040textured matt3/8-163513,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A4188X402window grey RAL 7040textured matt3/8-164013,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A4188X452window grey RAL 7040textured matt3/8-164513,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A4188X502window grey RAL 7040textured matt3/8-165013,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A4188X552window grey RAL 7040textured matt3/8-165513,518,5199,56574,5326,517,542,545,520 11.78 €
06460-92A4188X602window grey RAL 7040textured matt3/8-166013,518,5199,56574,5326,517,542,545,520 11.78 €
06460-93A3181X153jet black RAL 9005textured matt5/16-181516212211809141,5102454,558,522 12.41 €
06460-93A3181X203jet black RAL 9005textured matt5/16-182016212211809141,5102454,558,522 12.41 €
06460-93A3181X253jet black RAL 9005textured matt5/16-182516212211809141,5102454,558,522 12.41 €
06460-93A3181X303jet black RAL 9005textured matt5/16-183016212211809141,5102454,558,522 12.41 €
06460-93A3181X353jet black RAL 9005textured matt5/16-183516212211809141,5102454,558,522 13.09 €
06460-93A3181X403jet black RAL 9005textured matt5/16-184016212211809141,5102454,558,522 13.09 €
06460-93A3181X453jet black RAL 9005textured matt5/16-184516212211809141,5102454,558,522 13.09 €
06460-93A3181X503jet black RAL 9005textured matt5/16-185016212211809141,5102454,558,522 13.09 €
06460-93A3181X553jet black RAL 9005textured matt5/16-185516212211809141,5102454,558,522 13.09 €
06460-93A3181X603jet black RAL 9005textured matt5/16-186016212211809141,5102454,558,522 13.09 €
06460-93A3182X153orange RAL 2004textured matt5/16-181516212211809141,5102454,558,522 12.41 €
06460-93A3182X203orange RAL 2004textured matt5/16-182016212211809141,5102454,558,522 12.41 €
06460-93A3182X253orange RAL 2004textured matt5/16-182516212211809141,5102454,558,522 12.41 €
06460-93A3182X303orange RAL 2004textured matt5/16-183016212211809141,5102454,558,522 12.41 €
06460-93A3182X353orange RAL 2004textured matt5/16-183516212211809141,5102454,558,522 13.09 €
06460-93A3182X403orange RAL 2004textured matt5/16-184016212211809141,5102454,558,522 13.09 €
06460-93A3182X453orange RAL 2004textured matt5/16-184516212211809141,5102454,558,522 13.09 €
06460-93A3182X503orange RAL 2004textured matt5/16-185016212211809141,5102454,558,522 13.09 €
06460-93A3182X553orange RAL 2004textured matt5/16-185516212211809141,5102454,558,522 13.09 €
06460-93A3182X603orange RAL 2004textured matt5/16-186016212211809141,5102454,558,522 13.09 €
06460-93A3183X153colza yellow RAL 1021textured matt5/16-181516212211809141,5102454,558,522 12.41 €
06460-93A3183X203colza yellow RAL 1021textured matt5/16-182016212211809141,5102454,558,522 12.41 €
06460-93A3183X253colza yellow RAL 1021textured matt5/16-182516212211809141,5102454,558,522 12.41 €
06460-93A3183X303colza yellow RAL 1021textured matt5/16-183016212211809141,5102454,558,522 12.41 €
06460-93A3183X353colza yellow RAL 1021textured matt5/16-183516212211809141,5102454,558,522 13.09 €
06460-93A3183X403colza yellow RAL 1021textured matt5/16-184016212211809141,5102454,558,522 13.09 €
06460-93A3183X453colza yellow RAL 1021textured matt5/16-184516212211809141,5102454,558,522 13.09 €
06460-93A3183X503colza yellow RAL 1021textured matt5/16-185016212211809141,5102454,558,522 13.09 €
06460-93A3183X553colza yellow RAL 1021textured matt5/16-185516212211809141,5102454,558,522 13.09 €
06460-93A3183X603colza yellow RAL 1021textured matt5/16-186016212211809141,5102454,558,522 13.09 €
06460-93A3184X153traffic red RAL 3020textured matt5/16-181516212211809141,5102454,558,522 12.41 €
06460-93A3184X203traffic red RAL 3020textured matt5/16-182016212211809141,5102454,558,522 12.41 €
06460-93A3184X253traffic red RAL 3020textured matt5/16-182516212211809141,5102454,558,522 12.41 €
06460-93A3184X303traffic red RAL 3020textured matt5/16-183016212211809141,5102454,558,522 12.41 €
06460-93A3184X353traffic red RAL 3020textured matt5/16-183516212211809141,5102454,558,522 13.09 €
06460-93A3184X403traffic red RAL 3020textured matt5/16-184016212211809141,5102454,558,522 13.09 €
06460-93A3184X453traffic red RAL 3020textured matt5/16-184516212211809141,5102454,558,522 13.09 €
06460-93A3184X503traffic red RAL 3020textured matt5/16-185016212211809141,5102454,558,522 13.09 €
06460-93A3184X553traffic red RAL 3020textured matt5/16-185516212211809141,5102454,558,522 13.09 €
06460-93A3184X603traffic red RAL 3020textured matt5/16-186016212211809141,5102454,558,522 13.09 €
06460-93A3185X153signal green RAL 6032textured matt5/16-181516212211809141,5102454,558,522 12.41 €
06460-93A3185X203signal green RAL 6032textured matt5/16-182016212211809141,5102454,558,522 12.41 €
06460-93A3185X253signal green RAL 6032textured matt5/16-182516212211809141,5102454,558,522 12.41 €
06460-93A3185X303signal green RAL 6032textured matt5/16-183016212211809141,5102454,558,522 12.41 €
06460-93A3185X353signal green RAL 6032textured matt5/16-183516212211809141,5102454,558,522 13.09 €
06460-93A3185X403signal green RAL 6032textured matt5/16-184016212211809141,5102454,558,522 13.09 €
06460-93A3185X453signal green RAL 6032textured matt5/16-184516212211809141,5102454,558,522 13.09 €
06460-93A3185X503signal green RAL 6032textured matt5/16-185016212211809141,5102454,558,522 13.09 €
06460-93A3185X553signal green RAL 6032textured matt5/16-185516212211809141,5102454,558,522 13.09 €
06460-93A3185X603signal green RAL 6032textured matt5/16-186016212211809141,5102454,558,522 13.09 €
06460-93A3186X153traffic blue RAL 5017textured matt5/16-181516212211809141,5102454,558,522 12.41 €
06460-93A3186X203traffic blue RAL 5017textured matt5/16-182016212211809141,5102454,558,522 12.41 €
06460-93A3186X253traffic blue RAL 5017textured matt5/16-182516212211809141,5102454,558,522 12.41 €
06460-93A3186X303traffic blue RAL 5017textured matt5/16-183016212211809141,5102454,558,522 12.41 €
06460-93A3186X353traffic blue RAL 5017textured matt5/16-183516212211809141,5102454,558,522 13.09 €
06460-93A3186X403traffic blue RAL 5017textured matt5/16-184016212211809141,5102454,558,522 13.09 €
06460-93A3186X453traffic blue RAL 5017textured matt5/16-184516212211809141,5102454,558,522 13.09 €
06460-93A3186X503traffic blue RAL 5017textured matt5/16-185016212211809141,5102454,558,522 13.09 €
06460-93A3186X553traffic blue RAL 5017textured matt5/16-185516212211809141,5102454,558,522 13.09 €
06460-93A3186X603traffic blue RAL 5017textured matt5/16-186016212211809141,5102454,558,522 13.09 €
06460-93A3187X153light grey RAL 7035textured matt5/16-181516212211809141,5102454,558,522 12.41 €
06460-93A3187X203light grey RAL 7035textured matt5/16-182016212211809141,5102454,558,522 12.41 €
06460-93A3187X253light grey RAL 7035textured matt5/16-182516212211809141,5102454,558,522 12.41 €
06460-93A3187X303light grey RAL 7035textured matt5/16-183016212211809141,5102454,558,522 12.41 €
06460-93A3187X353light grey RAL 7035textured matt5/16-183516212211809141,5102454,558,522 13.09 €
06460-93A3187X403light grey RAL 7035textured matt5/16-184016212211809141,5102454,558,522 13.09 €
06460-93A3187X453light grey RAL 7035textured matt5/16-184516212211809141,5102454,558,522 13.09 €
06460-93A3187X503light grey RAL 7035textured matt5/16-185016212211809141,5102454,558,522 13.09 €
06460-93A3187X553light grey RAL 7035textured matt5/16-185516212211809141,5102454,558,522 13.09 €
06460-93A3187X603light grey RAL 7035textured matt5/16-186016212211809141,5102454,558,522 13.09 €
06460-93A3188X153window grey RAL 7040textured matt5/16-181516212211809141,5102454,558,522 12.41 €
06460-93A3188X203window grey RAL 7040textured matt5/16-182016212211809141,5102454,558,522 12.41 €
06460-93A3188X253window grey RAL 7040textured matt5/16-182516212211809141,5102454,558,522 12.41 €
06460-93A3188X303window grey RAL 7040textured matt5/16-183016212211809141,5102454,558,522 12.41 €
06460-93A3188X353window grey RAL 7040textured matt5/16-183516212211809141,5102454,558,522 13.09 €
06460-93A3188X403window grey RAL 7040textured matt5/16-184016212211809141,5102454,558,522 13.09 €
06460-93A3188X453window grey RAL 7040textured matt5/16-184516212211809141,5102454,558,522 13.09 €
06460-93A3188X503window grey RAL 7040textured matt5/16-185016212211809141,5102454,558,522 13.09 €
06460-93A3188X553window grey RAL 7040textured matt5/16-185516212211809141,5102454,558,522 13.09 €
06460-93A3188X603window grey RAL 7040textured matt5/16-186016212211809141,5102454,558,522 13.09 €
06460-93A4181X153jet black RAL 9005textured matt3/8-161516212211809141,5102454,558,522 12.41 €
06460-93A4181X203jet black RAL 9005textured matt3/8-162016212211809141,5102454,558,522 12.41 €
06460-93A4181X253jet black RAL 9005textured matt3/8-162516212211809141,5102454,558,522 12.41 €
06460-93A4181X303jet black RAL 9005textured matt3/8-163016212211809141,5102454,558,522 12.41 €
06460-93A4181X353jet black RAL 9005textured matt3/8-163516212211809141,5102454,558,522 13.09 €
06460-93A4181X403jet black RAL 9005textured matt3/8-164016212211809141,5102454,558,522 13.09 €
06460-93A4181X453jet black RAL 9005textured matt3/8-164516212211809141,5102454,558,522 13.09 €
06460-93A4181X503jet black RAL 9005textured matt3/8-165016212211809141,5102454,558,522 13.09 €
06460-93A4181X553jet black RAL 9005textured matt3/8-165516212211809141,5102454,558,522 13.09 €
06460-93A4181X603jet black RAL 9005textured matt3/8-166016212211809141,5102454,558,522 13.09 €
06460-93A4182X153orange RAL 2004textured matt3/8-161516212211809141,5102454,558,522 12.41 €
06460-93A4182X203orange RAL 2004textured matt3/8-162016212211809141,5102454,558,522 12.41 €
06460-93A4182X253orange RAL 2004textured matt3/8-162516212211809141,5102454,558,522 12.41 €
06460-93A4182X303orange RAL 2004textured matt3/8-163016212211809141,5102454,558,522 12.41 €
06460-93A4182X353orange RAL 2004textured matt3/8-163516212211809141,5102454,558,522 13.09 €
06460-93A4182X403orange RAL 2004textured matt3/8-164016212211809141,5102454,558,522 13.09 €
06460-93A4182X453orange RAL 2004textured matt3/8-164516212211809141,5102454,558,522 13.09 €
06460-93A4182X503orange RAL 2004textured matt3/8-165016212211809141,5102454,558,522 13.09 €
06460-93A4182X553orange RAL 2004textured matt3/8-165516212211809141,5102454,558,522 13.09 €
06460-93A4182X603orange RAL 2004textured matt3/8-166016212211809141,5102454,558,522 13.09 €
06460-93A4183X153colza yellow RAL 1021textured matt3/8-161516212211809141,5102454,558,522 12.41 €
06460-93A4183X203colza yellow RAL 1021textured matt3/8-162016212211809141,5102454,558,522 12.41 €
06460-93A4183X253colza yellow RAL 1021textured matt3/8-162516212211809141,5102454,558,522 12.41 €
06460-93A4183X303colza yellow RAL 1021textured matt3/8-163016212211809141,5102454,558,522 12.41 €
06460-93A4183X353colza yellow RAL 1021textured matt3/8-163516212211809141,5102454,558,522 13.09 €
06460-93A4183X403colza yellow RAL 1021textured matt3/8-164016212211809141,5102454,558,522 13.09 €
06460-93A4183X453colza yellow RAL 1021textured matt3/8-164516212211809141,5102454,558,522 13.09 €
06460-93A4183X503colza yellow RAL 1021textured matt3/8-165016212211809141,5102454,558,522 13.09 €
06460-93A4183X553colza yellow RAL 1021textured matt3/8-165516212211809141,5102454,558,522 13.09 €
06460-93A4183X603colza yellow RAL 1021textured matt3/8-166016212211809141,5102454,558,522 13.09 €
06460-93A4184X153traffic red RAL 3020textured matt3/8-161516212211809141,5102454,558,522 12.41 €
06460-93A4184X203traffic red RAL 3020textured matt3/8-162016212211809141,5102454,558,522 12.41 €
06460-93A4184X253traffic red RAL 3020textured matt3/8-162516212211809141,5102454,558,522 12.41 €
06460-93A4184X303traffic red RAL 3020textured matt3/8-163016212211809141,5102454,558,522 12.41 €
06460-93A4184X353traffic red RAL 3020textured matt3/8-163516212211809141,5102454,558,522 13.09 €
06460-93A4184X403traffic red RAL 3020textured matt3/8-164016212211809141,5102454,558,522 13.09 €
06460-93A4184X453traffic red RAL 3020textured matt3/8-164516212211809141,5102454,558,522 13.09 €
06460-93A4184X503traffic red RAL 3020textured matt3/8-165016212211809141,5102454,558,522 13.09 €
06460-93A4184X553traffic red RAL 3020textured matt3/8-165516212211809141,5102454,558,522 13.09 €
06460-93A4184X603traffic red RAL 3020textured matt3/8-166016212211809141,5102454,558,522 13.09 €
06460-93A4185X153signal green RAL 6032textured matt3/8-161516212211809141,5102454,558,522 12.41 €
06460-93A4185X203signal green RAL 6032textured matt3/8-162016212211809141,5102454,558,522 12.41 €
06460-93A4185X253signal green RAL 6032textured matt3/8-162516212211809141,5102454,558,522 12.41 €
06460-93A4185X303signal green RAL 6032textured matt3/8-163016212211809141,5102454,558,522 12.41 €
06460-93A4185X353signal green RAL 6032textured matt3/8-163516212211809141,5102454,558,522 13.09 €
06460-93A4185X403signal green RAL 6032textured matt3/8-164016212211809141,5102454,558,522 13.09 €
06460-93A4185X453signal green RAL 6032textured matt3/8-164516212211809141,5102454,558,522 13.09 €
06460-93A4185X503signal green RAL 6032textured matt3/8-165016212211809141,5102454,558,522 13.09 €
06460-93A4185X553signal green RAL 6032textured matt3/8-165516212211809141,5102454,558,522 13.09 €
06460-93A4185X603signal green RAL 6032textured matt3/8-166016212211809141,5102454,558,522 13.09 €
06460-93A4186X153traffic blue RAL 5017textured matt3/8-161516212211809141,5102454,558,522 12.41 €
06460-93A4186X203traffic blue RAL 5017textured matt3/8-162016212211809141,5102454,558,522 12.41 €
06460-93A4186X253traffic blue RAL 5017textured matt3/8-162516212211809141,5102454,558,522 12.41 €
06460-93A4186X303traffic blue RAL 5017textured matt3/8-163016212211809141,5102454,558,522 12.41 €
06460-93A4186X353traffic blue RAL 5017textured matt3/8-163516212211809141,5102454,558,522 13.09 €
06460-93A4186X403traffic blue RAL 5017textured matt3/8-164016212211809141,5102454,558,522 13.09 €
06460-93A4186X453traffic blue RAL 5017textured matt3/8-164516212211809141,5102454,558,522 13.09 €
06460-93A4186X503traffic blue RAL 5017textured matt3/8-165016212211809141,5102454,558,522 13.09 €
06460-93A4186X553traffic blue RAL 5017textured matt3/8-165516212211809141,5102454,558,522 13.09 €
06460-93A4186X603traffic blue RAL 5017textured matt3/8-166016212211809141,5102454,558,522 13.09 €
06460-93A4187X153light grey RAL 7035textured matt3/8-161516212211809141,5102454,558,522 12.41 €
06460-93A4187X203light grey RAL 7035textured matt3/8-162016212211809141,5102454,558,522 12.41 €
06460-93A4187X253light grey RAL 7035textured matt3/8-162516212211809141,5102454,558,522 12.41 €
06460-93A4187X303light grey RAL 7035textured matt3/8-163016212211809141,5102454,558,522 12.41 €
06460-93A4187X353light grey RAL 7035textured matt3/8-163516212211809141,5102454,558,522 13.09 €
06460-93A4187X403light grey RAL 7035textured matt3/8-164016212211809141,5102454,558,522 13.09 €
06460-93A4187X453light grey RAL 7035textured matt3/8-164516212211809141,5102454,558,522 13.09 €
06460-93A4187X503light grey RAL 7035textured matt3/8-165016212211809141,5102454,558,522 13.09 €
06460-93A4187X553light grey RAL 7035textured matt3/8-165516212211809141,5102454,558,522 13.09 €
06460-93A4187X603light grey RAL 7035textured matt3/8-166016212211809141,5102454,558,522 13.09 €
06460-93A4188X153window grey RAL 7040textured matt3/8-161516212211809141,5102454,558,522 12.41 €
06460-93A4188X203window grey RAL 7040textured matt3/8-162016212211809141,5102454,558,522 12.41 €
06460-93A4188X253window grey RAL 7040textured matt3/8-162516212211809141,5102454,558,522 12.41 €
06460-93A4188X303window grey RAL 7040textured matt3/8-163016212211809141,5102454,558,522 12.41 €
06460-93A4188X353window grey RAL 7040textured matt3/8-163516212211809141,5102454,558,522 13.09 €
06460-93A4188X403window grey RAL 7040textured matt3/8-164016212211809141,5102454,558,522 13.09 €
06460-93A4188X453window grey RAL 7040textured matt3/8-164516212211809141,5102454,558,522 13.09 €
06460-93A4188X503window grey RAL 7040textured matt3/8-165016212211809141,5102454,558,522 13.09 €
06460-93A4188X553window grey RAL 7040textured matt3/8-165516212211809141,5102454,558,522 13.09 €
06460-93A4188X603window grey RAL 7040textured matt3/8-166016212211809141,5102454,558,522 13.09 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United Arab Emirates
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83