norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Clamping levers, die-cast zinc, flat with external thread, pure orange satin finish, threaded insert stainless steel, inch
06459 inch

Clamping levers, die-cast zinc, flat with external thread, pure...

go back

Item description/product images

DescriptionMaterial:Handle die-cast zinc DIN EN 12844.
Steel parts grade 5.8.
Version:Handle powder-coated.
Steel parts black oxidised.
Note for ordering:Screws from 70 mm long have 60 mm long threads.
Note:Standard colours are:
orange RAL 2004.
On request:Other threads, screw lengths, colours and special versions.
Dimension “H1” available in other lengths at extra charge.
Drawing reference:
1) flat point DIN EN ISO 4753
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06459 inch Clamping levers, flat, external thread, steel parts stainless steel, inch 212 kB

Drawings

Clamping levers, die-cast zinc, flat with external thread, pure orange satin finish, threaded insert stainless steel, inch

Overview of items (compressed)

Item selection/filter
Order No.Main
colour
Surface finish
body
SizeXDD1D2HH1H2H3H4AA1BNo. of
teeth
LCADAcc.PriceOrder
06459-2A22X15orange RAL 2004plastic-coated21/4-2013,518,519,128,56,517,829,232,26574,510,12015 13.36 €
06459-2A22X20orange RAL 2004plastic-coated21/4-2013,518,519,1-6,517,829,232,26574,510,12020 13.36 €
06459-2A22X25orange RAL 2004plastic-coated21/4-2013,518,519,1-6,517,829,232,26574,510,12025 13.36 €
06459-2A22X30orange RAL 2004plastic-coated21/4-2013,518,519,1-6,517,829,232,26574,510,12030 13.36 €
06459-2A22X40orange RAL 2004plastic-coated21/4-2013,518,519,1-6,517,829,232,26574,510,12040 14.36 €
06459-2A22X50orange RAL 2004plastic-coated21/4-2013,518,519,1-6,517,829,232,26574,510,12050 14.36 €
06459-2A22X60orange RAL 2004plastic-coated21/4-2013,518,519,1-6,517,829,232,26574,510,12060 14.36 €
06459-2A32X15orange RAL 2004plastic-coated25/16-1813,518,519,128,56,517,829,232,26574,510,12015 13.36 €
06459-2A32X20orange RAL 2004plastic-coated25/16-1813,518,519,1-6,517,829,232,26574,510,12020 13.36 €
06459-2A32X25orange RAL 2004plastic-coated25/16-1813,518,519,1-6,517,829,232,26574,510,12025 13.36 €
06459-2A32X30orange RAL 2004plastic-coated25/16-1813,518,519,1-6,517,829,232,26574,510,12030 13.36 €
06459-2A32X40orange RAL 2004plastic-coated25/16-1813,518,519,1-6,517,829,232,26574,510,12040 14.36 €
06459-2A32X50orange RAL 2004plastic-coated25/16-1813,518,519,1-6,517,829,232,26574,510,12050 14.36 €
06459-2A32X60orange RAL 2004plastic-coated25/16-1813,518,519,1-6,517,829,232,26574,510,12060 14.36 €
06459-2A42X20orange RAL 2004plastic-coated23/8-1613,518,519,128,56,517,829,232,26574,510,12020 13.36 €
06459-2A42X25orange RAL 2004plastic-coated23/8-1613,518,519,1-6,517,829,232,26574,510,12025 13.36 €
06459-2A42X30orange RAL 2004plastic-coated23/8-1613,518,519,1-6,517,829,232,26574,510,12030 13.36 €
06459-2A42X40orange RAL 2004plastic-coated23/8-1613,518,519,1-6,517,829,232,26574,510,12040 14.36 €
06459-2A42X50orange RAL 2004plastic-coated23/8-1613,518,519,1-6,517,829,232,26574,510,12050 14.36 €
06459-2A42X60orange RAL 2004plastic-coated23/8-1613,518,519,1-6,517,829,232,26574,510,12060 14.36 €
06459-3A32X20orange RAL 2004plastic-coated35/16-181621,222371023,83842809111,72220 15.32 €
06459-3A32X25orange RAL 2004plastic-coated35/16-181621,222371023,83842809111,72225 15.32 €
06459-3A32X30orange RAL 2004plastic-coated35/16-181621,222371023,83842809111,72230 15.32 €
06459-3A32X40orange RAL 2004plastic-coated35/16-181621,222371023,83842809111,72240 16.34 €
06459-3A32X50orange RAL 2004plastic-coated35/16-181621,222371023,83842809111,72250 16.34 €
06459-3A32X60orange RAL 2004plastic-coated35/16-181621,222371023,83842809111,72260 16.34 €
06459-3A42X20orange RAL 2004plastic-coated33/8-161621,222371023,83842809111,72220 15.32 €
06459-3A42X25orange RAL 2004plastic-coated33/8-161621,222371023,8-42809111,72225 15.32 €
06459-3A42X30orange RAL 2004plastic-coated33/8-161621,222371023,8-42809111,72230 15.32 €
06459-3A42X40orange RAL 2004plastic-coated33/8-161621,222371023,8-42809111,72240 16.34 €
06459-3A42X50orange RAL 2004plastic-coated33/8-161621,222371023,8-42809111,72250 16.34 €
06459-3A42X60orange RAL 2004plastic-coated33/8-161621,222371023,8-42809111,72260 16.34 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United Arab Emirates
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83