norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Clamping levers with internal thread, threaded insert stainless steel, satin finish - inch
06451_SE inch

Clamping levers with internal thread, threaded insert stainless...

go back

Item description/product images

DescriptionMaterial:

Handle die-cast zinc DIN EN 12844.
Steel parts stainless steel 1.4305.

Version:Handle, powder-coated.
Steel parts bright.
On request:Other threads, colours and special versions.
Dimension “H1” available in other lengths at extra charge.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06451_SE inch Clamping levers with internal thread, steel parts stainless steel, satin finish, inch 230 kB

Drawings

Clamping levers with internal thread, threaded insert stainless steel, satin finish - inch

Item selection/filter

Order No.Main
colour
Surface finish
body
SizeXTDD1D2HH1H2H3H4AA1BNo. of
teeth
CADAcc.PriceOrder
06451-9AD1jet black RAL 9005satin finish96-32681111,521,4411,924272227,76,412 8.90 €
06451-9AE1jet black RAL 9005satin finish98-32681111,521,4411,924272227,76,412 8.90 €
06451-9A11jet black RAL 9005satin finish910-32681111,521,4411,924272227,76,412 8.90 €
06451-0AD1jet black RAL 9005satin finish06-32910131424,5414,530333037716 9.37 €
06451-0AE1jet black RAL 9005satin finish08-32910131424,5414,530333037716 9.37 €
06451-0A01jet black RAL 9005satin finish010-24910131424,5414,530333037716 9.37 €
06451-0A11jet black RAL 9005satin finish010-32910131424,5414,530333037716 9.37 €
06451-0A21jet black RAL 9005satin finish01/4-20910131424,5414,530333037716 9.37 €
06451-1A01jet black RAL 9005satin finish110-24910131424,5414,531344047716 9.37 €
06451-1A11jet black RAL 9005satin finish110-32910131424,5414,531344047716 9.37 €
06451-1A21jet black RAL 9005satin finish11/4-20910131424,5414,531344047716 9.37 €
06451-2A21jet black RAL 9005satin finish21/4-201213,518,51928,56,517,542,545,56574,59,520 11.66 €
06451-2A31jet black RAL 9005satin finish25/16-181213,518,51928,56,517,542,545,56574,59,520 11.66 €
06451-3A31jet black RAL 9005satin finish35/16-181416212237102454,558,580911122 13.23 €
06451-3A41jet black RAL 9005satin finish33/8-161416212237102454,558,580911122 13.23 €
06451-4A41jet black RAL 9005satin finish43/8-1617192727,54310276367,5951091324 17.77 €
06451-4A51jet black RAL 9005satin finish41/2-1317192727,54310276367,5951091324 17.77 €
06451-5A51jet black RAL 9005satin finish51/2-1323233132491231,57377,51101261526 22.02 €
06451-5A61jet black RAL 9005satin finish55/8-1123233132491231,57377,51101261526 22.02 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United Arab Emirates
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83