norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Spring plungers with hex socket and thrust pin,  stainless steel, standard spring force - inch
03055 inch

Spring plungers with hex socket and thrust pin, stainless...

go back

Item description/product images

DescriptionMaterial:

Sleeve 1.4305.
Thrust pin 1.4034.
Spring 1.4310.

Version:Bright.
Thrust pin hardened.
Note:The following are the equivalent inch spring plunger sizes with which the keys can be used.
M3 = 6-32
M4 = 8-32 and 8-36
M5 = 10-32
M6 = 1/4-20
M8 = 5/16-18
M10 = 3/8-16
M12 = 5/32
M16 = 5/8-11
Drawing reference:
1) grub screw glued in
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03055 inch Spring plungers with hexagon socket and thrust pin, standard spring force, inch 348 kB

Drawings

Spring plungers with hex socket and thrust pin,  stainless steel, standard spring force - inch
Spring plungers with hex socket and thrust pin,  stainless steel, standard spring force - inch

Item selection/filter

Order No.

DD1HLT1NSSpring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Order No.
Assembly key
CADAcc.PriceOrder
03055-AE8-321,51,5150,60,61,351603040-904 6.59 €
03055-AG8-361,51,5150,60,61,351603040-904 6.59 €
03055-A110-322,42,3180,80,81,551703040-905 6.54 €
03055-A21/4-202,72,52011261703040-906 6.54 €
03055-AJ1/4-282,72,52011261703040-906 6.54 €
03055-A35/16-183,53221,41,22,572903040-908 7.45 €
03055-A43/8-1643221,41,6383103040-910 8.72 €
03055-A51/2-136428224104703040-912 11.14 €
03055-A65/8-117,55322,52,554510003040-916 17.49 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United Arab Emirates
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83