norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Ball lock pins with plastic grip and metal collar - inch
03193 inch

Ball lock pins with plastic grip and metal collar - inch

go back

Item description/product images

DescriptionMaterial:Grip and push button thermoplastic.
Metal parts stainless steel.
Version:Grip black.
Push button traffic red.
Steel parts bright.
Note:Ball lock pins are used for easy fastening or joining of components.
The two balls are disengaged by pressing the push button and the pin can be slipped into holes in the workpieces. When the push button is released, the balls lock the connection securely.

Shear force double shear (F) = S · τ aB max.

The values given for the shear force are the theoretical breaking load.
These are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.

The load values have been calculated in accordance with DIN 50141. Each user must determine individually whether the ball lock pin is suitable for the respective application.

Different materials in which the ball lock pins are used, weather conditions and wear can influence the determined values.
Accessory:Locating bushes for ball lock pins 03197
Safety spiral cable 03199
Retaining cable with loop 03199
Key ring 03199
Drawing reference:
1) Metal collar
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03193 inch Ball lock pins, inch 140 kB

Drawings

Ball lock pins with plastic grip and metal collar - inch

Overview of items (compressed)

Item selection/filter
Order No.

DD1D2D3LL1L2L5Receiving
hole
H11
Shearing force
double shear
max.kN
CADAcc.PriceOrder
03193-38CLL08383/165,25160,5632,518,73/1613 20.52 €
03193-38CLL12383/165,25160,75632,525,053/1613 20.67 €
03193-38CLL16383/165,25161,0632,531,43/1613 20.67 €
03193-38CLL20383/165,25161,25632,537,753/1613 21.80 €
03193-38CML08381/47,2160,56,932,519,61/424 20.52 €
03193-38CML12381/47,2160,756,932,525,951/424 20.67 €
03193-38CML16381/47,2161,06,932,532,31/424 20.67 €
03193-38CML20381/47,2161,256,932,538,651/424 21.80 €
03193-38CML24381/47,2161,56,932,5451/424 22.11 €
03193-38CML28381/47,2161,756,932,551,351/424 22.11 €
03193-38CML32381/47,2162,06,932,557,71/424 22.11 €
03193-38CNL16385/169,5161,07,932,533,35/1638 22.40 €
03193-38CNL20385/169,5161,257,932,539,655/1638 23.94 €
03193-38CNL24385/169,5161,57,932,5465/1638 24.32 €
03193-38CNL28385/169,5161,757,932,552,355/1638 24.32 €
03193-38CNL32385/169,5162,07,932,558,75/1638 24.32 €
03193-47COL16473/811,5231,08,84034,23/854 34.74 €
03193-47COL20473/811,5231,258,84040,553/854 36.52 €
03193-47COL24473/811,5231,58,84046,93/854 36.52 €
03193-47COL28473/811,5231,758,84053,253/854 36.85 €
03193-47COL32473/811,5232,08,84059,63/854 36.85 €
03193-47CUL16477/1613231,09,74035,17/1674 35.81 €
03193-47CUL20477/1613231,259,74041,457/1674 37.62 €
03193-47CUL24477/1613231,59,74047,87/1674 37.62 €
03193-47CUL28477/1613231,759,74054,157/1674 37.62 €
03193-47CUL32477/1613232,09,74060,57/1674 37.62 €
03193-47CUL36477/1613232,59,74073,27/1674 39.38 €
03193-47CUL40477/1613233,09,74085,97/1674 41.16 €
03193-47CPL16471/215231,0104035,41/296 35.81 €
03193-47CPL20471/215231,25104041,751/296 37.62 €
03193-47CPL24471/215231,5104048,11/296 37.62 €
03193-47CPL28471/215231,75104054,451/296 37.62 €
03193-47CPL32471/215232,0104060,81/296 37.62 €
03193-47CPL36471/215232,5104073,51/296 39.38 €
03193-47CPL40471/215233,0104086,21/296 41.16 €
03193-47CQL16475/819231,013,34038,75/8150 63.95 €
03193-47CQL20475/819231,2513,34045,055/8150 63.95 €
03193-47CQL24475/819231,513,34051,45/8150 63.95 €
03193-47CQL28475/819231,7513,34057,755/8150 64.11 €
03193-47CQL32475/819232,013,34064,15/8150 64.11 €
03193-47CQL36475/819232,513,34076,85/8150 68.57 €
03193-47CQL40475/819233,013,34089,55/815073.03 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United Arab Emirates
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83