norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Rod ends with plain bearing internal thread, stainless steel, DIN ISO 12240-4
27630

Rod ends with plain bearing internal thread, stainless steel,...

go back

Item description/product images

DescriptionMaterial:

Housing forged 1.4057 stainless steel.
Ball joint 1.4034 hardened and ground.
Bearing shell 1.4571 stainless steel.

Version:Polished.Note:The rod end bearing is maintenance-free.
The connection dimensions comply with DIN 648 Form Series KJ.
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 27630 Rod ends with plain bearing internal thread, stainless steel, DIN ISO 12240-4 223 kB

Drawings

Rod ends with plain bearing internal thread, stainless steel, DIN ISO 12240-4

Overview of items (compressed)

Item selection/filter
Order No.
RH thread
Order No.
LH thread
DD1D2D3ABB1HH1KLL1SWαDynamic
base loads
kN
Static
base loads
kN
Filter
27630-0527630-0515M5911271848611,111010913°7,511,8
27630-0627630-0616M610133020596,7512,712101113°9,313,1
27630-0827630-0818M812,5163624512915,8716121313°16,720,7
27630-1027630-10110M10151943286,51410,519,0520151713°23,428,3
27630-1012527630-10125110M10x1,25151943286,51410,519,0520151713°23,428,3
27630-1227630-12112M1217,52250326,5161222,2222161913°3234,5
27630-1212527630-12125112M12x1,2517,52250326,5161222,2222161913°3234,5
27630-1627630-16116M16222764428211528,5728222215°52,760,6
27630-161527630-1615116M16x1,5222764428211528,5728222215°52,760,6
27630-2027630-20120M20x1,527,534775010251834,9233263215°78,183,1
27630-2227630-22122M22x1,53037845412282038,137263215°97,299,7
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United Arab Emirates
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83