norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Foot plate polyamide
Threaded spindle stainless steel.
Anti-slip plate (NBR) Shore 70.
Version:Foot plate blue RAL 5005.
Threaded spindle bright.
Anti-slip plate, black.
Note:Levelling feet with stainless steel spindle, polyamide base and optional anti-slip plate. The anti-slip plate absorbs vibrations and prevents the swivel foot slipping.

The load values specified in the table are based on a test series, in which a static load was applied perpendicular to the plates through the centre of the spindle. Radially acting forces, such as those produced by vibrations or other shaking effects, affect the load rating and are not taken into account for the specified values.
On request:

Threaded spindle stainless steel 1.4401.
Foot plate black.
with 30° tilt.

Accessory:Hex nuts 07212.Drawing reference:
Form A without anti-slip plate
Form B with anti-slip plate
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 27792-10_A Levelling feet, stainless steel From A 162 kB

Drawings

Levelling feet, stainless steel From A

Item selection/filter

Order No.FormD

D1HH1H2LSWLoad rating
max. kN
(static load only)
CADAcc.PriceOrder
27792-10-12106512X100A65M1229139391001013 9.29 €
27792-10-12106512X150A65M1229189391501013 10.58 €
27792-10-12106512X50A65M12298939501013 8.38 €
27792-10-12106516X100A65M1629139391001318 11.02 €
27792-10-12106516X150A65M1629189391501318 13.19 €
27792-10-12106516X200A65M1629239392001318 14.66 €
27792-10-12108316X100A83M1625135351001320 11.81 €
27792-10-12108316X150A83M1625185351501320 14.00 €
27792-10-12108316X200A83M1625235352001320 15.49 €
27792-10-12108320X100A83M2025137371001720 15.49 €
27792-10-12108320X150A83M2025187371501720 18.11 €
27792-10-12108320X200A83M2025237372001720 20.69 €
27792-10-12110316X100A103M1627137371001330 12.54 €
27792-10-12110316X150A103M1627187371501330 14.86 €
27792-10-12110316X200A103M1627237372001330 16.16 €
27792-10-12110320X100A103M2027139391001730 16.16 €
27792-10-12110320X150A103M2027189391501730 18.94 €
27792-10-12110320X200A103M2027239392001730 21.32 €
27792-10-12110324X100A103M2427139391002030 19.40 €
27792-10-12110324X150A103M2427189391502030 23.25 €
27792-10-12110324X200A103M2427239392002030 27.32 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United Arab Emirates
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83