norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:

Hinge body stainless steel 1.4401.
Pin and retaining rings stainless steel 1.4305.

Version:Satin finished.Note:Hinge for flush constructions.
Right or left mounting.
Ideal for mounting on narrow frames.
The opening angle is max. 200°.
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 27876-02 Hinge stainless steel 184 kB

Drawings

Hinge stainless steel

Item selection/filter

Order No.A

A1A3BB2B3D1D2HH1CADAcc.PriceOrder
27876-02-05400730004730406040105,36,519,56 24.35 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United Arab Emirates
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83