norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:

Coupling stainless steel 1.4057.
Screws stainless steel 1.4301.

Version:Bright.Note:Keyless locking coupling for shaft and hub. Extremely small design, ideal for use in tight spaces. Self-release during dismantling.

- for shaft diameters 20 - 80 mm
- no axial offset when mounting
- not self-centring (concentricity of hub to shaft depends on the fit and length of the guide)
Assembly:Lightly oil keyless locking coupling on the tapered faces and contact points of the shaft and hub. Do not use MoS2 or grease. Insert keyless locking coupling in the hub seat and slide onto shaft. Tighten screws crosswise in several increments to the defined tightening torque.

Dismantling: Remove all screws and screw into the extraction threads of the front flange. Tighten screws crosswise in several steps until the keyless locking coupling loosens.
Tolerances:Shaft:
Recommended tolerance h11.
Surface quality Rz ≤ 16 µm.

Hub:
Recommended tolerance H11.
Surface quality Rz ≤ 16 µm.
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 23360-01 Keyless locking couplings Form G stainless steel 204 kB
 General Information for conical clamping sets 84,5 kB

Drawings

Keyless locking couplings Form G stainless steel

Item selection/filter

Order No.

DD1BL1L3Max. torque M Nm
with
tightening torque MS
Max. axial force F kN
with
tightening torque MS
Surface pressure
on shaft P
N/mm²
Surface pressure
on hub P
N/mm²
No. of
screws
Tightening torque
MS
Nm
CADAcc.PriceOrder
23360-01-2047204726172011011133578 x M68 83.54 €
23360-01-2550255026172015512120609 x M68 85.91 €
23360-01-30553055261720185121005510 x M68 95.90 €
23360-01-35603560261720290161146712 x M68 107.15 €
23360-01-40654065261720410201257715 x M68 119.12 €
23360-01-45754575322024635281297812 x M818 136.87 €
23360-01-50805080322024700281167312 x M818 154.33 €
23360-01-55855585322024905331238014 x M818 174.02 €
23360-01-60906090322024990331137614 x M818 193.40 €
23360-01-659565953220241225371198216 x M818 209.51 €
23360-01-70110701103824281875531318414 x M1035 320.67 €
23360-01-75115751153824282010531238014 x M1035 332.99 €
23360-01-80120801203824282145531157714 x M1035 342.01 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United Arab Emirates
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83