norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Elastomer NBR.
Brace ring and tension spring steel.
Version:Shore ~70, black.Note:Rotary shaft lip seals are ready-to-install seals for sealing rotating shafts. They are made from an elastomer outer sleeve and an internal bracing shim. The tension spring ensures increased pressure of the lip against the shaft and supports static sealing.

Form A: DIN 3760 (ISO 6194/1) version, smooth OD.
Form AS: DIN 3760 (ISO 6194/0) version, smooth OD with extra dust lip to protect from external dirt.

The material NBR has a high wear resistance and is resistant to motor fuels, oil, hydraulic oil and lubricating grease.

Operating limits:
Circumferential speed (m/s): ≤12
Pressure (MPa/bar): ≤0.05/0.5 (rotary shaft lip seals are generally meant for unpressurised operation).
Temperature range:-40 °C to +100 °C.Tolerances:Housing:
Tolerance H8 is recommended.
Surface finish Ra 1.6 to 6.3 µm.

Shaft:
Tolerance h11 is recommended.
Surface finish Ra 0.2 to 0.8 µm.
The shaft hardness should be at least 45 HRC.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 23915 Rotary shaft lip seals DIN 3760 216 kB

Drawings

Rotary shaft lip seals DIN 3760

Overview of items (compressed)

Item selection/filter
Order No.FormD1

D2BCADAcc.PriceOrder
23915-11061605A6165 4.07 €
23915-11061607A6167 4.07 €
23915-11062207A6227 4.07 €
23915-11072207A7227 4.07 €
23915-11082207A8227 4.07 €
23915-11101907A10197 4.07 €
23915-11102207A10227 4.07 €
23915-11102407A10247 4.07 €
23915-11102607A10267 4.21 €
23915-11121905A12195 4.07 €
23915-11122205A12225 4.07 €
23915-11122206A12226 4.07 €
23915-11122207A12227 4.07 €
23915-11122407A12247 4.07 €
23915-11122807A12287 4.21 €
23915-11123007A12307 4.21 €
23915-11123207A12327 4.77 €
23915-11142407A14247 4.07 €
23915-11143007A14307 4.21 €
23915-11152407A15247 4.07 €
23915-11152505A15255 4.07 €
23915-11152607A15267 4.21 €
23915-11153007A15307 4.21 €
23915-11153207A15327 4.77 €
23915-11153507A15357 4.77 €
23915-11154010A154010 5.20 €
23915-11162807A16287 4.21 €
23915-11163007A16307 4.21 €
23915-11163207A16327 4.77 €
23915-11163507A16357 4.77 €
23915-11172807A17287 4.21 €
23915-11172905A17295 4.21 €
23915-11173007A17307 4.21 €
23915-11173207A17327 4.77 €
23915-11173507A17357 4.77 €
23915-11174007A17407 5.20 €
23915-11174010A174010 5.20 €
23915-11182807A18287 4.21 €
23915-11183007A18307 4.21 €
23915-11183207A18327 4.77 €
23915-11183507A18357 4.77 €
23915-11193207A19327 4.77 €
23915-11203005A20305 4.21 €
23915-11203007A20307 4.21 €
23915-11203207A20327 4.77 €
23915-11203507A20357 4.77 €
23915-11203510A203510 4.77 €
23915-11203607A20367 5.20 €
23915-11204007A20407 5.20 €
23915-11204207A20427 5.30 €
23915-11204707A20477 5.88 €
23915-11204710A204710 5.88 €
23915-11205207A20527 6.27 €
23915-11223207A22327 4.77 €
23915-11223507A22357 4.77 €
23915-11224007A22407 5.20 €
23915-11224707A22477 5.88 €
23915-11243507A24357 4.77 €
23915-11243707A24377 5.20 €
23915-11244007A24407 5.20 €
23915-11253507A25357 4.77 €
23915-11253705A25375 5.20 €
23915-11253707A25377 5.20 €
23915-11253807A25387 5.20 €
23915-11254005A25405 5.20 €
23915-11254007A25407 5.20 €
23915-11254008A25408 5.20 €
23915-11254010A254010 5.20 €
23915-11254207A25427 5.30 €
23915-11254210A254210 5.30 €
23915-11254707A25477 5.88 €
23915-11255010A255010 5.88 €
23915-11255207A25527 6.27 €
23915-11255210A255210 6.27 €
23915-11256207A25627 7.43 €
23915-11256210A256210 7.43 €
23915-11263707A26377 5.20 €
23915-11263807A26387 5.20 €
23915-11264707A26477 4.21 €
23915-11273707A27377 5.20 €
23915-11283807A28387 5.20 €
23915-11284007A28407 5.20 €
23915-11284207A28427 5.30 €
23915-11284208A28428 5.30 €
23915-11284707A28477 5.88 €
23915-11285207A28527 6.27 €
23915-11285210A285210 6.27 €
23915-11304007A30407 5.20 €
23915-11304207A30427 5.30 €
23915-11304208A30428 5.30 €
23915-11304507A30457 5.30 €
23915-11304508A30458 5.30 €
23915-11304707A30477 5.88 €
23915-11304708A30478 5.88 €
23915-11304710A304710 5.88 €
23915-11305007A30507 5.88 €
23915-11305010A305010 5.88 €
23915-11305207A30527 6.27 €
23915-11305208A30528 6.27 €
23915-11305210A305210 6.27 €
23915-11305507A30557 6.27 €
23915-11305510A305510 6.27 €
23915-11306207A30627 7.43 €
23915-11306210A306210 7.43 €
23915-11307210A307210 8.61 €
23915-11324207A32427 5.30 €
23915-11324507A32457 5.30 €
23915-11324707A32477 5.88 €
23915-11325008A32508 5.88 €
23915-11325010A325010 5.88 €
23915-11325207A32527 6.27 €
23915-11326210A326210 7.43 €
23915-11334507A33457 5.30 €
23915-11346210A346210 7.43 €
23915-11354507A35457 5.30 €
23915-11354707A35477 5.88 €
23915-11355007A35507 5.88 €
23915-11355008A35508 5.88 €
23915-11355010A355010 5.88 €
23915-11355207A35527 6.27 €
23915-11355208A35528 6.27 €
23915-11355210A355210 6.27 €
23915-11355508A35558 6.27 €
23915-11355510A355510 6.27 €
23915-11355610A355610 6.72 €
23915-11356207A35627 7.43 €
23915-11356208A35628 7.43 €
23915-11356210A356210 7.43 €
23915-11357210A357210 8.61 €
23915-11364707A36477 5.88 €
23915-11365007A36507 5.88 €
23915-11385007A38507 5.88 €
23915-11385207A38527 6.27 €
23915-11386210A386210 7.43 €
23915-11387210A387210 8.61 €
23915-11405207A40527 6.27 €
23915-11405208A40528 6.27 €
23915-11405507A40557 6.27 €
23915-11405508A40558 6.27 €
23915-11405608A40568 6.72 €
23915-11405810A405810 6.72 €
23915-11406010A406010 6.72 €
23915-11406207A40627 7.43 €
23915-11406208A40628 7.43 €
23915-11406210A406210 7.43 €
23915-11406510A406510 7.43 €
23915-11406808A40688 8.29 €
23915-11406810A406810 8.29 €
23915-11407207A40727 8.61 €
23915-11407210A407210 8.61 €
23915-11408010A408010 9.25 €
23915-11425507A42557 6.27 €
23915-11425508A42558 6.27 €
23915-11426207A42627 7.43 €
23915-11426208A42628 7.43 €
23915-11426210A426210 7.43 €
23915-11427208A42728 8.61 €
23915-11427210A427210 9.48 €
23915-11446010A446010 6.72 €
23915-11446210A446210 7.43 €
23915-11446510A446510 7.43 €
23915-11455807A45587 6.72 €
23915-11456007A45607 6.72 €
23915-11456008A45608 6.72 €
23915-11456010A456010 6.72 €
23915-11456510A456510 7.43 €
23915-11456208A45628 7.43 €
23915-11456210A456210 7.43 €
23915-11456508A45658 7.43 €
23915-11457208A45728 8.61 €
23915-11457210A457210 8.61 €
23915-11457508A45758 8.61 €
23915-11458010A458010 9.25 €
23915-11458510A458510 10.50 €
23915-11486208A48628 7.43 €
23915-11486510A486510 7.43 €
23915-11487207A48727 8.61 €
23915-11487210A487210 8.61 €
23915-11506207A50627 7.43 €
23915-11506508A50658 7.43 €
23915-11506510A506510 7.43 €
23915-11506808A50688 8.29 €
23915-11506810A506810 8.29 €
23915-11507010A507010 8.29 €
23915-11507208A50728 8.61 €
23915-11507210A507210 8.61 €
23915-11507212A507212 8.61 €
23915-11507510A507510 8.61 €
23915-11508008A50808 9.25 €
23915-11508010A508010 9.25 €
23915-11508510A508510 10.50 €
23915-11509010A509010 10.99 €
23915-12061605AS6165 4.81 €
23915-12061607AS6167 4.81 €
23915-12062207AS6227 4.46 €
23915-12082207AS8227 4.46 €
23915-12101907AS10197 4.46 €
23915-12102207AS10227 4.46 €
23915-12102407AS10247 4.46 €
23915-12102607AS10267 4.62 €
23915-12121905AS12195 4.46 €
23915-12122205AS12225 4.46 €
23915-12122206AS12226 4.31 €
23915-12122207AS12227 4.46 €
23915-12122407AS12247 4.46 €
23915-12122807AS12287 4.62 €
23915-12123007AS12307 4.62 €
23915-12123207AS12327 5.24 €
23915-12142407AS14247 4.46 €
23915-12143007AS14307 4.62 €
23915-12152407AS15247 4.46 €
23915-12152505AS15255 4.46 €
23915-12152607AS15267 4.62 €
23915-12153007AS15307 4.62 €
23915-12153207AS15327 5.24 €
23915-12153507AS15357 5.24 €
23915-12162807AS16287 4.62 €
23915-12163007AS16307 4.62 €
23915-12163207AS16327 5.24 €
23915-12172807AS17287 4.62 €
23915-12173007AS17307 4.62 €
23915-12173507AS17357 5.24 €
23915-12174007AS17407 5.70 €
23915-12182807AS18287 4.62 €
23915-12183207AS18327 5.24 €
23915-12183507AS18357 5.24 €
23915-12193207AS19327 5.24 €
23915-12203005AS20305 4.62 €
23915-12203007AS20307 4.62 €
23915-12203207AS20327 5.24 €
23915-12203507AS20357 5.24 €
23915-12203510AS203510 5.24 €
23915-12203607AS20367 5.70 €
23915-12204007AS20407 5.70 €
23915-12204207AS20427 5.85 €
23915-12204707AS20477 6.45 €
23915-12204710AS204710 6.45 €
23915-12223207AS22327 5.24 €
23915-12223507AS22357 5.15 €
23915-12223808AS22388 5.70 €
23915-12224007AS22407 5.70 €
23915-12224010AS224010 5.70 €
23915-12224707AS22477 6.45 €
23915-12243507AS24357 5.24 €
23915-12244007AS24407 5.70 €
23915-12253507AS25357 5.24 €
23915-12253707AS25377 5.70 €
23915-12253807AS25387 5.70 €
23915-12254005AS25405 5.70 €
23915-12254007AS25407 5.70 €
23915-12254008AS25408 5.70 €
23915-12254010AS254010 5.70 €
23915-12254207AS25427 5.85 €
23915-12254210AS254210 5.85 €
23915-12254707AS25477 6.45 €
23915-12254710AS254710 6.45 €
23915-12255010AS255010 6.45 €
23915-12255207AS25527 6.92 €
23915-12255210AS255210 6.92 €
23915-12263707AS26377 6.00 €
23915-12273707AS27377 5.70 €
23915-12283807AS28387 5.70 €
23915-12284007AS28407 5.70 €
23915-12284207AS28427 5.85 €
23915-12284208AS28428 5.85 €
23915-12284707AS28477 6.45 €
23915-12285207AS28527 6.92 €
23915-12285210AS285210 6.92 €
23915-12304007AS30407 5.70 €
23915-12304207AS30427 5.85 €
23915-12304208AS30428 5.85 €
23915-12304508AS30458 5.85 €
23915-12304607AS30467 6.45 €
23915-12304707AS30477 6.45 €
23915-12304708AS30478 6.45 €
23915-12304710AS304710 6.45 €
23915-12305007AS30507 6.45 €
23915-12305010AS305010 6.45 €
23915-12305207AS30527 6.92 €
23915-12305210AS305210 6.92 €
23915-12305507AS30557 6.92 €
23915-12305510AS305510 6.92 €
23915-12306207AS30627 8.17 €
23915-12306210AS306210 8.17 €
23915-12307210AS307210 9.48 €
23915-12324207AS32427 5.85 €
23915-12324507AS32457 5.85 €
23915-12324707AS32477 6.45 €
23915-12325008AS32508 6.45 €
23915-12325207AS32527 6.92 €
23915-12326210AS326210 8.17 €
23915-12354707AS35477 6.45 €
23915-12355008AS35508 6.45 €
23915-12355010AS355010 6.45 €
23915-12355207AS35527 6.92 €
23915-12355208AS35528 6.92 €
23915-12355508AS35558 6.92 €
23915-12355510AS355510 6.92 €
23915-12356207AS35627 8.17 €
23915-12356208AS35628 8.17 €
23915-12356210AS356210 7.96 €
23915-12357210AS357210 9.48 €
23915-12358012AS358012 10.19 €
23915-12364707AS36477 6.45 €
23915-12365007AS36507 6.45 €
23915-12385007AS38507 6.45 €
23915-12385207AS38527 6.92 €
23915-12385507AS38557 6.92 €
23915-12387210AS387210 9.48 €
23915-12405207AS40527 6.92 €
23915-12405507AS40557 6.92 €
23915-12405508AS40558 6.92 €
23915-12405608AS40568 7.41 €
23915-12405810AS405810 7.41 €
23915-12406010AS406010 7.41 €
23915-12406207AS40627 8.17 €
23915-12406208AS40628 8.17 €
23915-12406210AS406210 8.17 €
23915-12406510AS406510 8.17 €
23915-12406810AS406810 9.11 €
23915-12407207AS40727 9.48 €
23915-12407210AS407210 9.48 €
23915-12408010AS408010 10.19 €
23915-12425507AS42557 6.92 €
23915-12425508AS42558 6.92 €
23915-12426207AS42627 8.17 €
23915-12426208AS42628 8.17 €
23915-12426210AS426210 8.17 €
23915-12427208AS42728 9.48 €
23915-12455807AS45587 7.41 €
23915-12456008AS45608 7.41 €
23915-12456010AS456010 7.41 €
23915-12456510AS456510 8.17 €
23915-12456208AS45628 8.17 €
23915-12456210AS456210 8.17 €
23915-12456508AS45658 8.17 €
23915-12457210AS457210 9.48 €
23915-12458010AS458010 10.19 €
23915-12458510AS458510 11.55 €
23915-12486208AS48628 8.17 €
23915-12486510AS486510 8.17 €
23915-12487207AS48727 9.48 €
23915-12487208AS48728 9.48 €
23915-12487210AS487210 9.48 €
23915-12506207AS50627 8.17 €
23915-12506508AS50658 8.17 €
23915-12506510AS506510 8.17 €
23915-12506808AS50688 9.11 €
23915-12506810AS506810 9.11 €
23915-12507010AS507010 9.11 €
23915-12507208AS50728 9.48 €
23915-12507210AS507210 9.48 €
23915-12507212AS507212 9.48 €
23915-12507510AS507510 9.48 €
23915-12508008AS50808 10.19 €
23915-12508010AS508010 10.19 €
23915-12509010AS509010 12.12 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United Arab Emirates
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83