norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Inner ring, outer ring and rolling elements, bearing steel.Note:The steel cross-roller bearings consist of a one-piece inner and outer ring. The one-piece ring design ensures high rigidity, accuracy and smooth running. The cross-roller bearing is suitable for both inner and outer ring rotation.

There are two options for the radial bearing play: Bearings with normal clearance C1 (order number: 23831-0XXXXX) and pre-tensioned bearings S1 (order number: 23831-1XXXXX).

The cross-roller bearings have tolerance class P0. This tolerance class describes the radial and axial deviation of the inner and outer ring.

The cross-roller bearings are sealed on both sides.

Other bearing clearances and tolerance classes are available on request.
Technical data:See Downloads, Technical Information.Drawing reference:
1) Rollers
2) Spacer
3) Inner ring
4) Outer ring
5) Seal
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 23831 Cross-roller bearing, steel 209 kB
 Technical information for cross-roller bearings 128 kB

Drawings

Cross-roller bearing, steel

Item selection/filter

Order No.Version 2DD1HRD2D3Dynamic
base loads
kN
Static
base loads
kN
CADAcc.PriceOrder
23831-002008normal play203680,831243,13,23 73.00 €
23831-002508normal play254180,836293,633,83 79.01 €
23831-003010normal play3055100,848,536,57,358,36 86.23 €
23831-003510normal play3560100,853,541,57,649,12 96.67 €
23831-004010normal play4065100,858,546,58,3310,6 109.50 €
23831-004510normal play4570100,863,551,58,6211,3 121.36 €
23831-005013normal play5080130,8745616,720,9 135.60 €
23831-006013normal play6090130,884661824,3 147.26 €
23831-007013normal play70100130,8947619,427,7 160.64 €
23831-008016normal play80120160,81128830,142,1 201.03 €
23831-009016normal play90130160,81229831,445,3 215.28 €
23831-102008Preloaded203680,831243,13,23 86.32 €
23831-102508Preloaded254180,836293,633,83 93.96 €
23831-103010Preloaded3055100,848,536,57,358,36 102.88 €
23831-103510Preloaded3560100,853,541,57,649,12 115.71 €
23831-104010Preloaded4065100,858,546,58,3310,6 131.95 €
23831-104510Preloaded4570100,863,551,58,6211,3 143.82 €
23831-105013Preloaded5080130,8745616,720,9 160.54 €
23831-106013Preloaded6090130,884661824,3 175.43 €
23831-107013Preloaded70100130,8947619,427,7 190.62 €
23831-108016Preloaded80120160,81128830,142,1 238.35 €
23831-109016Preloaded90130160,81229831,445,3 254.30 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United Arab Emirates
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83