norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Inner ring, outer ring and rolling elements, bearing steel.Note:The cross-roller bearings with fastening holes on the inner and outer rings do not require flange discs or housings. This minimises assembly errors and ensures precise rotational accuracy and constant torque. The cross-roller bearing is suitable for both inner and outer ring rotation.

There are two options for the radial bearing play: Bearings with normal clearance C1 (order number: 23831-0XXXXX) and pre-tensioned bearings S1 (order number: 23831-1XXXXX).

The cross-roller bearings have tolerance class P0. This tolerance class describes the radial and axial deviation of the inner and outer ring.

The cross-roller bearings are sealed on both sides.

Other bearing clearances and tolerance classes are available on request.
Technical data:See Downloads, Technical Information.Drawing reference:
1) Rollers
2) Spacer
3) Inner ring
4) Outer ring
5) Seal
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 23831-10 Cross-roller bearing, steel, with fastening holes 213 kB
 Technical information for cross-roller bearings 128 kB

Drawings

Cross-roller bearing, steel, with fastening holes

Item selection/filter

Order No.Version 2DD1D2D3D4D5D6HRStatic
base loads
kN
Dynamic
base loads
kN
CADAcc.PriceOrder
23831-10-002012normal play207028576,53,4M3120,68,357,35 215.65 €
23831-10-003515normal play3595458384,5M4150,622,317,5 274.40 €
23831-10-005515normal play55120651059,55,5M5150,629,520,3 312.79 €
23831-10-102012Preloaded207028576,53,4M3120,68,357,35 236.53 €
23831-10-103515Preloaded3595458384,5M4150,622,317,5 303.59 €
23831-10-105515Preloaded55120651059,55,5M5150,629,520,3 347.56 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United Arab Emirates
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83