norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:

Stainless steel 1.4305.

Version:Bright.Note:Backlash-free, torsionally stiff, flexurally elastic and maintenance-free all-metal coupling for the transmission of angularly synchronous rotary movements. The innovative slot structure enables very good axial, radial and angular flexibility with low restoring forces. Best suited for servomotors. With detachable clamp hub for shaft fastening.Temperature range:-50 °C to +150 °C.Assembly:The beam couplings have a H7 tolerance. The recommended clearance tolerance is 0.02 - 0.05 mm. This tolerance and lubricating the shaft journals aids assembly and removal.On request:Desired hub holes D1 and D2 seperately with tolerance class or tolerance zone.
DIN 6885 keyway.
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 23012-05 Beam couplings stainless steel with detachable clamp hubs 209 kB
 Technical information about shaft couplings 2,3 MB

Drawings

Beam couplings stainless steel with detachable clamp hubs

Item selection/filter

Order No.

SizeD1
(H7)
D2
(H7)
D1/D2
min.
D1/D2
max.
D4LL1L2Nom. torque
Nm
Torsional stiffness
(10⁻³ Nm/rad)
Moment of inertia
(gm²)
CADAcc.PriceOrder
23012-05-025028081025810612252884161,5580,00631 79.34 €
23012-05-02502806062566612252884161,5580,00631 79.34 €
23012-05-03004010103010106143040115,5252,5300,01860 96.50 €
23012-05-04004815154015156194048115,53611,0080,07580 128.34 €
23012-05-050065202050202010265065199,57320,9950,24600 177.35 €
23012-05-0250281010251010612252884161,5580,00631 79.34 €
23012-05-02502808082588612252884161,5580,00631 79.34 €
23012-05-0300400810308106143040115,5252,5300,01860 96.50 €
23012-05-04004816164016166194048115,53611,0080,07580 128.34 €
23012-05-050065161650161610265065199,57320,9950,24600 177.35 €
23012-05-050065101050101010265065199,57320,9950,24600 177.35 €
23012-05-030040080830886143040115,5252,5300,01860 96.50 €
23012-05-025028061025610612252884161,5580,00631 79.34 €
23012-05-0300400610306106143040115,5252,5300,01860 96.50 €
23012-05-050065151550151510265065199,57320,9950,24600 177.35 €
23012-05-030040060630666143040115,5252,5300,01860 96.50 €
23012-05-02502806082568612252884161,5580,00631 79.34 €
23012-05-040048060640666194048115,53611,0080,07580 128.34 €
23012-05-04004812124012126194048115,53611,0080,07580 128.34 €
23012-05-030040060830686143040115,5252,5300,01860 96.50 €
23012-05-04004810104010106194048115,53611,0080,07580 128.34 €
23012-05-04004810124010126194048115,53611,0080,07580 128.34 €
23012-05-050065191950191910265065199,57320,9950,24600 177.35 €
23012-05-0600801010601010103060802512,511037,1650,69400 273.63 €
23012-05-0600801616601616103060802512,511037,1650,69400 273.63 €
23012-05-0600802020602020103060802512,511037,1650,69400 273.63 €
23012-05-0600802424602424103060802512,511037,1650,69400 273.63 €
23012-05-0700951515701515153570952512,5190196,0241,40700 283.96 €
23012-05-0700952020702020153570952512,5190196,0241,40700 283.96 €
23012-05-0700953232703232153570952512,5190196,0241,40700 283.96 €
Order No.Max.
rpm
max.
angular offset
(°)
max. shaft offset
axial
(mm)
max. shaft offset
radial
(mm)
C
(ISO 4029)
Tightening
torque of
screws Nm
CADAcc.PriceOrder
23012-05-02502808108000110,1M31,5 79.34 €
23012-05-02502806068000110,1M31,5 79.34 €
23012-05-0300401010600010,850,1M43,4 96.50 €
23012-05-0400481515500010,850,15M57 128.34 €
23012-05-050065202050001,50,70,15M614 177.35 €
23012-05-02502810108000110,1M31,5 79.34 €
23012-05-02502808088000110,1M31,5 79.34 €
23012-05-0300400810600010,850,1M43,4 96.50 €
23012-05-0400481616500010,850,15M57 128.34 €
23012-05-050065161650001,50,70,15M614 177.35 €
23012-05-050065101050001,50,70,15M614 177.35 €
23012-05-0300400808600010,850,1M43,4 96.50 €
23012-05-02502806108000110,1M31,5 79.34 €
23012-05-0300400610600010,850,1M43,4 96.50 €
23012-05-050065151550001,50,70,15M614 177.35 €
23012-05-0300400606600010,850,1M43,4 96.50 €
23012-05-02502806088000110,1M31,5 79.34 €
23012-05-0400480606500010,850,15M57 128.34 €
23012-05-0400481212500010,850,15M57 128.34 €
23012-05-0300400608600010,850,1M43,4 96.50 €
23012-05-0400481010500010,850,15M57 128.34 €
23012-05-0400481012500010,850,15M57 128.34 €
23012-05-050065191950001,50,70,15M614 177.35 €
23012-05-060080101045001,50,70,15M827 273.63 €
23012-05-060080161645001,50,70,15M827 273.63 €
23012-05-060080202045001,50,70,15M827 273.63 €
23012-05-060080242445001,50,70,15M827 273.63 €
23012-05-0700951515400010,330,1M827 283.96 €
23012-05-0700952020400010,330,1M827 283.96 €
23012-05-0700953232400010,330,1M827 283.96 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United Arab Emirates
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83