norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Metal bellows couplings, mini with clamp hubs, stainless steel
23003-06

Metal bellows couplings, mini with clamp hubs, stainless steel

go back

Item description/product images

DescriptionMaterial:Hub stainless steel.
Bellows stainless steel.
Version:Bright.Note:Play-free mini metal bellows coupling with high torsional stiffness. The metal bellows compensates for axial, radial and angular shaft misalignment with low restoring forces. With clamping hubs for fastening to shafts.

They are primarily used when precise position and motion transmission is required, e.g. highly dynamic positioning and servo systems, rotary encoders, tachometers, potentiometers.
Temperature range:-30 °C to +120 °C.Assembly:The metal bellows coupling hubs have an H7 tolerance. The recommended clearance tolerance is 0.02 - 0.05 mm. This tolerance and lubricating the shaft journals aid assembly and removal.

The metal bellows may be deformed max. 3 times over the permissible deflection values specified in the catalogue during assembly and removal. Avoid any use of force.
On request:Desired hub holes D1 and D2 separately with tolerance class or tolerance zone.
Keyway acc. to DIN 6885. Please observe largest possible bore by keyway.
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 23003-06 Metal bellows couplings, mini with clamp hubs, stainless steel 258 kB
 Technical information about shaft couplings 2,3 MB

Drawings

Metal bellows couplings, mini with clamp hubs, stainless steel

Item selection/filter

Order No.

SizeNominal
torque
Nm
Inertia
(gcm²)
Torsional stiffness
Nm/rad
Spring stiffness
radial
(N/mm)
Spring stiffness
axial
N/mm
CADAcc.PriceOrder
23003-06-005025030350,56,22001810 103.39 €
23003-06-005025040450,56,22001810 103.39 €
23003-06-005025050550,56,22001810 103.39 €
23003-06-005025060650,56,22001810 103.39 €
23003-06-01002603031017,53803120 105.31 €
23003-06-01002603051017,53803120 105.31 €
23003-06-01002605051017,53803120 105.31 €
23003-06-01002605061017,53803120 105.31 €
23003-06-01002606061017,53803120 105.31 €
23003-06-0150260505151,5187505915 133.52 €
23003-06-0150260506151,5187505915 133.52 €
23003-06-0150260508151,5187505915 133.52 €
23003-06-0150260606151,5187505915 133.52 €
23003-06-0150260608151,5187505915 133.52 €
23003-06-0150260808151,5187505915 133.52 €
23003-06-02003806062026013002111 137.39 €
23003-06-02003806082026013002111 137.39 €
23003-06-02003806102026013002111 137.39 €
23003-06-02003808082026013002111 137.39 €
23003-06-02003808102026013002111 137.39 €
23003-06-02003810102026013002111 137.39 €
23003-06-0450411010454,5220650016832 164.91 €
23003-06-0450411012454,5220650016832 164.91 €
23003-06-0450411014454,5220650016832 164.91 €
23003-06-0450411212454,5220650016832 164.91 €
23003-06-0450411214454,5220650016832 164.91 €
23003-06-0450411414454,5220650016832 164.91 €
23003-06-100047121210010513810012027 176.74 €
23003-06-100047121510010513810012027 176.74 €
23003-06-100047121910010513810012027 176.74 €
23003-06-100047151510010513810012027 176.74 €
23003-06-100047151910010513810012027 176.74 €
23003-06-100047191910010513810012027 176.74 €
Order No.

max. shaft offset
radial
(mm)
max. shaft offset
axial
(mm)
max.
angular offset
(°)
Max.
rpm
AC
(ISO 4029)
D1
(H7)
D2
(H7)
CADAcc.PriceOrder
23003-06-00502503030,150,31,5150005,2M233 103.39 €
23003-06-00502504040,150,31,5150005,2M244 103.39 €
23003-06-00502505050,150,31,5150005,2M255 103.39 €
23003-06-00502506060,150,31,5150005,2M266 103.39 €
23003-06-01002603030,150,31,5150005,2M233 105.31 €
23003-06-01002603050,150,31,5150005,2M235 105.31 €
23003-06-01002605050,150,31,5150005,2M255 105.31 €
23003-06-01002605060,150,31,5150005,2M256 105.31 €
23003-06-01002606060,150,31,5150005,2M266 105.31 €
23003-06-01502605050,10,31,5150007M2,555 133.52 €
23003-06-01502605060,10,31,5150007M2,556 133.52 €
23003-06-01502605080,10,31,5150007M2,558 133.52 €
23003-06-01502606060,10,31,5150007M2,566 133.52 €
23003-06-01502606080,10,31,5150007M2,568 133.52 €
23003-06-01502608080,10,31,5150007M2,588 133.52 €
23003-06-02003806060,20,41,5150009M366 137.39 €
23003-06-02003806080,20,41,5150009M368 137.39 €
23003-06-02003806100,20,41,5150009M3610 137.39 €
23003-06-02003808080,20,41,5150009M388 137.39 €
23003-06-02003808100,20,41,5150009M3810 137.39 €
23003-06-02003810100,20,41,5150009M31010 137.39 €
23003-06-04504110100,10,31,51500012M41010 164.91 €
23003-06-04504110120,10,31,51500012M41012 164.91 €
23003-06-04504110140,10,31,51500012M41014 164.91 €
23003-06-04504112120,10,31,51500012M41212 164.91 €
23003-06-04504112140,10,31,51500012M41214 164.91 €
23003-06-04504114140,10,31,51500012M41414 164.91 €
23003-06-10004712120,150,41,51500015,5M41212 176.74 €
23003-06-10004712150,150,41,51500015,5M41215 176.74 €
23003-06-10004712190,150,41,51500015,5M41219 176.74 €
23003-06-10004715150,150,41,51500015,5M41515 176.74 €
23003-06-10004715190,150,41,51500015,5M41519 176.74 €
23003-06-10004719190,150,41,51500015,5M41919 176.74 €
Order No.

D1/D2
min.
D1/D2
max.
D1/D2
max.
by keyway
D4LL2L3RTightening
torque of
screws Nm
CADAcc.PriceOrder
23003-06-005025030338815,5252,2717,50,43 103.39 €
23003-06-005025040438815,5252,5717,50,43 103.39 €
23003-06-005025050538815,5252,5717,50,43 103.39 €
23003-06-005025060638815,5252,5717,50,43 103.39 €
23003-06-010026030338815,5262,5717,50,43 105.31 €
23003-06-010026030538815,5262,5717,50,43 105.31 €
23003-06-010026050538815,5262,5717,50,43 105.31 €
23003-06-010026050638815,5262,5717,50,43 105.31 €
23003-06-010026060638815,5262,5717,50,43 105.31 €
23003-06-015026050531010202638,5210,85 133.52 €
23003-06-015026050631010202638,5210,85 133.52 €
23003-06-015026050831010202638,5210,85 133.52 €
23003-06-015026060631010202638,5210,85 133.52 €
23003-06-015026060831010202638,5210,85 133.52 €
23003-06-015026080831010202638,5210,85 133.52 €
23003-06-02003806063141425383,511272 137.39 €
23003-06-02003806083141425383,511272 137.39 €
23003-06-02003806103141425383,511272 137.39 €
23003-06-02003808083141425383,511272 137.39 €
23003-06-02003808103141425383,511272 137.39 €
23003-06-02003810103141425383,511272 137.39 €
23003-06-04504110106181832,541513343,5 164.91 €
23003-06-04504110126181832,541513343,5 164.91 €
23003-06-04504110146181832,541513343,5 164.91 €
23003-06-04504112126181832,541513343,5 164.91 €
23003-06-04504112146181832,541513343,5 164.91 €
23003-06-04504114146181832,541513343,5 164.91 €
23003-06-10004712126252540,547513,541,54,5 176.74 €
23003-06-10004712156252540,547513,541,54,5 176.74 €
23003-06-10004712196252540,547513,541,54,5 176.74 €
23003-06-10004715156252540,547513,541,54,5 176.74 €
23003-06-10004715196252540,547513,541,54,5 176.74 €
23003-06-10004719196252540,547513,541,54,5 176.74 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United Arab Emirates
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83