norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our
Data protection declaration
.
okay
Locations
Ideas
Conditions of use
Legal notice
Privacy Policy
Products
Company
Service
Download
News
Contact
Product overview
positioning
Flexible standard component system
assembling
Assembly system
moving
Systems / components for machine and plant construction
measuring
Measuring and testing components
clamping
Clamping technology
controlling
Electromechanics
transporting
Material handling and transport
technoshop
norelem inch
Inch parts
21000
Fastening screws for cross table mounting
go back
Products
Product overview
Systems and components for machine and plant construction
Slides Guide rails Positioning stages Linear guide systems Position indicators
Carriage guides
Fastening screws for cross table mounting
Item description/product images
Description
Material:
Steel.
Version:
tempered.
Note:
Mounting set for constructing a cross table.
Four fastening screws per set.
Special features:
Download
Here is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
Datasheet 21000 Fastening screws for cross table mounting
149 kB
Drawings
Item selection/filter
Order No.
D
L
SW
suitable
for slide
CAD
Acc.
Price
Order
21000-02055
M2
5
Torx T7
21000-020 ...
16.40
€
21000-03070
M3
9
Torx T9
21000-030 ...
18.49
€
21000-04100
M4
10
Torx T15
21000-050 ...
18.49
€
21000-05140
M5
17
Torx T20
21000-080 ... / 21000-120 ...
18.49
€
Other items in this category
<<
|
<
|
1-10
|
11-20
|
21-21
|
>
|
>>
21000
Dovetail slides
with micrometer spindle
21000
Straps
21010
Dovetail slides with micrometer spindle
and location holes
21010-01
Mounting brackets
21030
Dovetail slides
21031
Dovetail slides
with end plates
21032
Dovetail slides
with micrometer spindle
21033
Dovetail slides
with micrometer spindle and handwheel
21034
Precision slides
roller mounted
21035
Slides mini
roller mounted
<<
|
<
|
1-10
|
11-20
|
21-21
|
>
|
>>
My norelem
E-mail
Password
Forgotten password?
I'm new to this site
Shopping cart
Number of items:
0
Amount:
0.00
€
shopping cart
Quick order / Check availability
Order article directly or check availability.
display
Algérie
Andorra
Argentina
Australia
België
Bolivia
Bosna i Hercegovina
Brasil
Canada
Česká republika
Chile
中国
Colombia
Costa Rica
Cuba
Danmark
Dem. Peop. Rep. of Korea
Deutschland
Ecuador
Eesti
España
France
Georgia
香港
Hrvatska
India
Ireland
Ísland
Italia
Jamaica
日本
Latvija
Liechtenstein
Lietuvos
Luxemburg
Magyarország
Malaysia
Malta
México
Nederland
New Zealand
Norge
Österreich
Pakistan
Paraguay
Perú
Polska
Portugal
Principauté de Monaco
台灣
Rep. di San Marino
대한민국
România
Schweiz
Singapore
Slovenija
Slovensko
South Africa
Suomi
Sverige
Türkiye
United Kingdom
United States of America
Uruguay
Venezuela
Việt Nam
Ελλάδα
Κύπρος
Беларусь
България
Република Србија
Россия
Србија и Црна Гора
Україна
ישראל
الامارات العربية المتحدة
السعودية
ايران
مصر
ประเทศไทย
English
Sitemap
Print
Recommended
Top
Copyright © 2024 norelem. All rights reserved.
Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83