norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Magnets deep pot SmCo, Form B
09067_B

Magnets deep pot SmCo, Form B

go back

Item description/product images

DescriptionMaterial:Housing brass.
Magnetic core SmCo.
Note:Smooth design, shielded system. Diameter “D” ground with h6 tolerance. Under no circumstances may SmCo magnets be pressed directly into iron, as otherwise loss of attractive force due to magnetic short circuits occurs. SmCo magnets are especially suitable for direct use in spot-welding machines, as no demagnetisation occurs. Temperature range:max. 200°C.Drawing reference:
1) magnetic face
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 09067_B Magnets deep pot SmCo, Form B 167 kB

Drawings

Magnets deep pot SmCo, Form B

Item selection/filter

Order No.FormD

D1HTMagnetic
force N
Distance
to iron
wall/mm
CADAcc.PriceOrder
09067-02B6M320581,5 5.24 €
09067-04B8M3205221,5 5.93 €
09067-06B10M4207402 7.12 €
09067-08B13M4207602,5 9.09 €
09067-10B16M42581253 12.45 €
09067-12B20M62562504 18.02 €
09067-14B25M63584005 37.51 €
09067-16B32M64066006 67.67 €

Other items in this category

My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United Arab Emirates
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83