norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel or stainless steel A2.Version:Electro zinc-plated steel.
Bright stainless steel.
Note:Double leg pipe clips, pre-tensioned, DIN 1597 lightweight design.

These pipe clips are used to fasten and install lightweight pipes, cables and various cylindrical parts.

The pipe clips are designed to grip the pipe. Optimum clamping is achieved by tightening the fastening screws.

D = 33 and D = 52 are similar to DIN 1597.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 07850-11 Pipe clips DIN 1597 double leg, lightweight 140 kB

Drawings

Pipe clips DIN 1597
double leg, lightweight

Item selection/filter

Order No.Main
material
Surface finish
body
B

D1D2HL3L4SClamping range
D1
inches
Clamping range
D1
mm
CADAcc.PriceOrder
07850-11-10070steelgalvanised1675.5544281,50.22-0.285,5-7 0.44 €
07850-11-10090steelgalvanised1695.5648321,50.28-0.357-9 0.49 €
07850-11-10130steelgalvanised16135.5952361,50.39-0.519,5-13 0.52 €
07850-11-10155steelgalvanised1615.55.51256401,50.51-0.6113-15,5 0.58 €
07850-11-10190steelgalvanised16195.51560441,50.61-0.7515,5-19 0.61 €
07850-11-10230steelgalvanised20236.619765620.79-0.9120-23 0.87 €
07850-11-10260steelgalvanised20266.622785820.91-1.0223-26 0.89 €
07850-11-10285steelgalvanised2028.56.624846421.02-1.1226-28,5 0.93 €
07850-11-10310steelgalvanised20316.627846421.12-1.2228,5-31 0.97 €
07850-11-10330steelgalvanised20336,629927221.22-1.3031-33 2.06 €
07850-11-10360steelgalvanised25369321048031.3-1.4233-36 2.16 €
07850-11-10390steelgalvanised25399341088431.42-1.5436-39 2.21 €
07850-11-10430steelgalvanised25439381128831.54-1.6939-43 2.42 €
07850-11-10460steelgalvanised25469411149031.69-1.8143-46 2.60 €
07850-11-10490steelgalvanised304911441189031.81-1.9346-49 3.32 €
07850-11-10520steelgalvanised3052114713410631.93-2.0549-52 3.78 €
07850-11-10580steelgalvanised3058115213811032.09-2.2853-58 4.13 €
07850-11-10610steelgalvanised3061115613811032.28-2.458-61 4.30 €
07850-11-40070stainless steelbright1675.5544281,50.22-0.285,5-7 1.68 €
07850-11-40090stainless steelbright1695.5648321,50.28-0.357-9 1.78 €
07850-11-40130stainless steelbright16135.5952361,50.39-0.519,5-13 1.83 €
07850-11-40155stainless steelbright1615.55.51256401,50.51-0.6113-15,5 2.05 €
07850-11-40190stainless steelbright16195.51560441,50.61-0.7515,5-19 2.22 €
07850-11-40230stainless steelbright20236.619765620.79-0.9120-23 2.93 €
07850-11-40260stainless steelbright20266.622785820.91-1.0223-26 3.01 €
07850-11-40285stainless steelbright2028.56.624846421.02-1.1226-28,5 3.29 €
07850-11-40310stainless steelbright20316.627846421.12-1.2228,5-31 3.38 €
07850-11-40330stainless steelbright20336,629927221.22-1.3031-33 5.08 €
07850-11-40360stainless steelbright25369321048031.3-1.4233-36 6.24 €
07850-11-40390stainless steelbright25399341088431.42-1.5436-39 6.34 €
07850-11-40430stainless steelbright25439381128831.54-1.6939-43 7.04 €
07850-11-40460stainless steelbright25469411149031.69-1.8143-46 7.43 €
07850-11-40490stainless steelbright304911441189031.81-1.9346-49 8.35 €
07850-11-40520stainless steelbright3052114713410631.93-2.0549-52 9.05 €
07850-11-40580stainless steelbright3058115213811032.09-2.2853-58 10.03 €
07850-11-40610stainless steelbright3061115613811032.28-2.458-61 11.51 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United Arab Emirates
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83