norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Pull handles stainless steel, tapped, Form B
06916-15_B

Pull handles stainless steel, tapped, Form B

go back

Item description/product images

DescriptionProduct description:This pull handle is characterised by its large size and pleasant haptics.
Easy to clean due to its closed and smooth design (i.e. suitable for foodstuff production, medical technology).
Material:

Pull handle investment cast stainless steel 1.4404.
Screw, nut and washer stainless steel (1.4404).

Version:Abrasive blasted und electropolished.Advantages:Element for opening and closing covers, panels and hoods.
Application fields: machine and plant construction, toolmaking, furniture industry, rehabilitation and medical technology.
Torsionally strong and user friendly.
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06916-15_B Pull handles stainless steel, tapped, Form B 154 kB

Drawings

Pull handles stainless steel, tapped, Form B

Item selection/filter

Order No.

FormForm definitionABCD

HLSTLoad
capacity
N
CADAcc.PriceOrder
06916-15-210005Bwith internal thread100179,5M533122207,51000 19.56 €
06916-15-212006Bwith internal thread1202111,4M6391462491000 32.33 €
06916-15-214008Bwith internal thread1402414,2M84517028121000 39.85 €
06916-15-216008Bwith internal thread1602815,5M85219432121000 61.96 €
06916-15-218010Bwith internal thread1803116M105821836151000 92.61 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United Arab Emirates
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83