norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Mounting bracket EN AW-6063.
End caps thermoplastic.
Grub screw ISO 4766-14H.
Version:Mounting brackets anodised natural tone or black.
End caps light grey or black.
Note:The mounting brackets are supplied unassembled.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06947_HST Brackets, aluminium 118 kB

Drawings

Mounting brackets, aluminium, for tubular handles

Item selection/filter

Order No.Main
colour
BD

HCADAcc.PriceOrder
06947-08301natural anodised36M868 13.40 €
06947-08302black anodised36M868 13.40 €

Other items in this category

My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United Arab Emirates
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83