norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Pull handles, anodised aluminium, rounded angled, round profile Ø16 and 18, mounted from the rear
06945

Pull handles, anodised aluminium, rounded angled, round profile...

go back

Item description/product images

DescriptionMaterial:Round aluminium EN AW-6060Version:Ground, glass blasted and matt-gloss black anodised.Note:End washers not included.Assembly:From the rear.On request:Any handle length.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06945 Pull handles, round aluminium, angled 118 kB

Drawings

Pull handles, anodised aluminium, rounded angled, round profile Ø16 and 18, mounted from the rear

Item selection/filter

Order No.

ABDD1HLLoad
capacity
N
Order No.
end washer
CADAcc.PriceOrder
06945-20016200116M81698216100006945-16  39.33 €
06945-25016250116M81698266100006945-16  42.54 €
06945-30016300116M81698316100006945-16  45.26 €
06945-40016400116M81698416100006945-16  50.98 €
06945-50018500118M81899518100006945-18  61.38 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United Arab Emirates
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83