norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Pull handles, aluminium with plastic grip legs, mounted from front
06932

Pull handles, aluminium with plastic grip legs, mounted from...

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Grip aluminium.
Legs glass-bead reinforced polyamide.
Version:Grip matt-finished and natural tone or black anodised.
Legs fine structure semi-matt, black.
Assembly:From the front.Drawing reference:
1) Toothed locknut
Special features:
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06932 Pull handles, aluminium with plastic grip legs 159 kB

Drawings (total overview)

Pull handles, aluminium with plastic grip legs, mounted from front

Pull handles, aluminium with plastic grip legs and ribbed grip, mounted from the front

More information

Drawings

Pull handles, aluminium with plastic grip legs and ribbed grip, mounted from the front

Item selection/filter

Order No.Form
Main
colour
ABDHLLoad
capacity
N
CADAcc.PriceOrder
06932-05501Ablack5512M540701000 8.56 €
06932-08801Ablack8812M5401031000 9.22 €
06932-10001Ablack10012M5401151000 9.44 €
06932-12001Ablack12012M5401351000 9.82 €
06932-18001Ablack18012M5401951000 11.02 €
06932-23501Ablack23512M5402501000 12.13 €
06932-05503Anatural5512M540701000 8.07 €
06932-08803Anatural8812M5401031000 8.51 €
06932-10003Anatural10012M5401151000 8.71 €
06932-12003Anatural12012M5401351000 8.98 €
06932-18003Anatural18012M5401951000 9.82 €
06932-23503Anatural23512M5402501000 10.61 €

Pull handles, aluminium with plastic grip legs and smooth grip, mounted from the front

More information

Drawings

Pull handles, aluminium with plastic grip legs and smooth grip, mounted from the front

Item selection/filter

Order No.Form
Main
colour
ABDHLLoad
capacity
N
CADAcc.PriceOrder
06932-055101Bblack5512M540751000 13.06 €
06932-088101Bblack8812M5401081000 13.69 €
06932-100101Bblack10012M5401201000 14.01 €
06932-120101Bblack12012M5401401000 14.40 €
06932-180101Bblack18012M5402001000 15.72 €
06932-235101Bblack23512M5402551000 16.79 €
06932-055103Bnatural5512M540751000 12.29 €
06932-088103Bnatural8812M5401081000 12.88 €
06932-100103Bnatural10012M5401201000 13.02 €
06932-120103Bnatural12012M5401401000 13.46 €
06932-180103Bnatural18012M5402001000 14.65 €
06932-235103Bnatural23512M5402551000 15.72 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United Arab Emirates
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83