norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Crank handles stainless steel with fold-away grip and square socket
06507_IV

Crank handles stainless steel with fold-away grip and square...

go back

Item description/product images

DescriptionMaterial:

Crank stainless steel 1.4308.
Cylindrical grip thermoplastic and stainless steel 1.4404.

Version:Crank bright.
Thermoplastic black grey.
Stainless steel bright.
Note:Similar to DIN 469.
Versions with transverse bore are secured using the ISO 4027 (DIN 914) grub screw.
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06507_IV Crank handles stainless steel with fold-away grip and square socket 211 kB

Drawings

Crank handles stainless steel with fold-away grip and square socket

Item selection/filter

Order No.Version 1Version 2AD

D3D7HH1H2H3H4LSWCADAcc.PriceOrder
06507-2110square socketwithout transverse hole802416-89492213,4-10010 55.80 €
06507-2212square socketwithout transverse hole1002820-10859,52616-12412 62.73 €
06507-2314square socketwithout transverse hole1253026-140832815,8-15314 69.20 €
06507-2417square socketwithout transverse hole1603426-144833219,6-19017 76.92 €
06507-21106square socketwith transverse bore802416M689492213,47,510010 61.74 €
06507-22126square socketwith transverse bore1002820M610859,526167,512412 68.68 €
06507-23146square socketwith transverse bore1253026M6140832815,87,515314 75.14 €
06507-24176square socketwith transverse bore1603426M6144833219,67,519017 82.87 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United Arab Emirates
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83