norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Five lobe grip, plastic (thermoset) with internal thread, threaded insert steel or stainless steel
06851

Five lobe grip, plastic (thermoset) with internal thread,...

go back

Item description/product images

DescriptionMaterial:Thermoset PF 31.
Steel or stainless steel.
Version:Thermoset black, high-gloss polished.
Trivalent blue passivated steel or bright stainless steel.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06851 Five lobe grips with internal thread 162 kB

Drawings

Five lobe grip, plastic (thermoset) with internal thread, threaded insert steel or stainless steel

Item selection/filter

Order No.Component
material
D

D1D2HH1TCADAcc.PriceOrder
06851-3205steelM5321622,5117,5 2.96 €
06851-3206steelM6321622,5119 3.04 €
06851-4006steelM6402028149 3.55 €
06851-4008steelM84020281412 3.62 €
06851-4010steelM104020281415 3.71 €
06851-5008steelM850253517,512 4.43 €
06851-5010steelM1050253517,515 4.50 €
06851-6012steelM1260303718,518 5.65 €
06851-13205stainless steelM5321622,5117,5 5.65 €
06851-13206stainless steelM6321622,5119 6.08 €
06851-14006stainless steelM6402028149 7.18 €
06851-14008stainless steelM84020281412 7.34 €
06851-14010stainless steelM104020281415 7.68 €
06851-15008stainless steelM850253517,512 8.54 €
06851-15010stainless steelM1050253517,515 9.43 €
06851-16012stainless steelM1260303718,518 11.47 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United Arab Emirates
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83