norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Wing grips "Miniwing", stainless steel, Form L, external thread
06652-10_L

Wing grips "Miniwing", stainless steel, Form L, external thread

go back

Item description/product images

DescriptionProduct description:The Miniwing wing grips is characterised by their ergonomic and compact design.
The materials used enable diverse applications including those with the highest demands on corrosion resistance.
Material:

Stainless steel 1.4308 or 1.4404.

Version:Polished or blasted.Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06652-10_L Wing grips "Miniwing", stainless steel, Form L, external thread 163 kB

Drawings

Wing grips "Miniwing", stainless steel, Form L, external thread

Item selection/filter

Order No.FormSteel
code
Surface finish
body
ABD

D2HH1H2LCADAcc.PriceOrder
06652-10-6280412X8L1.4308polished2813M411,8152,2513,258 9.63 €
06652-10-6280512X10L1.4308polished2813M511,8152,2513,2510 9.63 €
06652-10-6280512X15L1.4308polished2813M511,8152,2513,2515 9.63 €
06652-10-6280512X20L1.4308polished2813M511,8152,2513,2520 9.63 €
06652-10-6280612X10L1.4308polished2813M611,8152,2513,2510 10.45 €
06652-10-6280612X15L1.4308polished2813M611,8152,2513,2515 10.45 €
06652-10-6280612X20L1.4308polished2813M611,8152,2513,2520 10.45 €
06652-10-6280612X25L1.4308polished2813M611,8152,2513,2525 10.45 €
06652-10-6280612X30L1.4308polished2813M611,8152,2513,2530 10.45 €
06652-10-6280812X20L1.4308polished2813M811,8152,2513,2520 11.29 €
06652-10-6280812X25L1.4308polished2813M811,8152,2513,2525 11.29 €
06652-10-6280812X30L1.4308polished2813M811,8152,2513,2530 11.29 €
06652-10-6280812X40L1.4308polished2813M811,8152,2513,2540 11.29 €
06652-10-6280411X8L1.4308blasted2813M411,8152,2513,258 7.12 €
06652-10-6280511X10L1.4308blasted2813M511,8152,2513,2510 7.12 €
06652-10-6280511X15L1.4308blasted2813M511,8152,2513,2515 7.12 €
06652-10-6280511X20L1.4308blasted2813M511,8152,2513,2520 7.12 €
06652-10-6280611X10L1.4308blasted2813M611,8152,2513,2510 7.74 €
06652-10-6280611X15L1.4308blasted2813M611,8152,2513,2515 7.74 €
06652-10-6280611X20L1.4308blasted2813M611,8152,2513,2520 7.74 €
06652-10-6280611X25L1.4308blasted2813M611,8152,2513,2525 7.74 €
06652-10-6280611X30L1.4308blasted2813M611,8152,2513,2530 7.74 €
06652-10-6280811X20L1.4308blasted2813M811,8152,2513,2520 8.37 €
06652-10-6280811X25L1.4308blasted2813M811,8152,2513,2525 8.37 €
06652-10-6280811X30L1.4308blasted2813M811,8152,2513,2530 8.37 €
06652-10-6280811X40L1.4308blasted2813M811,8152,2513,2540 8.37 €
06652-10-6280422X8L1.4404polished2813M411,8152,2513,258 10.57 €
06652-10-6280522X10L1.4404polished2813M511,8152,2513,2510 10.57 €
06652-10-6280522X15L1.4404polished2813M511,8152,2513,2515 10.57 €
06652-10-6280522X20L1.4404polished2813M511,8152,2513,2520 10.57 €
06652-10-6280622X10L1.4404polished2813M611,8152,2513,2510 11.50 €
06652-10-6280622X15L1.4404polished2813M611,8152,2513,2515 11.50 €
06652-10-6280622X20L1.4404polished2813M611,8152,2513,2520 11.50 €
06652-10-6280622X25L1.4404polished2813M611,8152,2513,2525 11.50 €
06652-10-6280622X30L1.4404polished2813M611,8152,2513,2530 11.50 €
06652-10-6280822X20L1.4404polished2813M811,8152,2513,2520 12.44 €
06652-10-6280822X25L1.4404polished2813M811,8152,2513,2525 12.44 €
06652-10-6280822X30L1.4404polished2813M811,8152,2513,2530 12.44 €
06652-10-6280822X40L1.4404polished2813M811,8152,2513,2540 12.44 €
06652-10-6280421X8L1.4404blasted2813M411,8152,2513,258 9.25 €
06652-10-6280521X10L1.4404blasted2813M511,8152,2513,2510 9.25 €
06652-10-6280521X15L1.4404blasted2813M511,8152,2513,2515 9.25 €
06652-10-6280521X20L1.4404blasted2813M511,8152,2513,2520 9.25 €
06652-10-6280621X10L1.4404blasted2813M611,8152,2513,2510 10.06 €
06652-10-6280621X15L1.4404blasted2813M611,8152,2513,2515 10.06 €
06652-10-6280621X20L1.4404blasted2813M611,8152,2513,2520 10.06 €
06652-10-6280621X25L1.4404blasted2813M611,8152,2513,2525 10.06 €
06652-10-6280621X30L1.4404blasted2813M611,8152,2513,2530 10.06 €
06652-10-6280821X20L1.4404blasted2813M811,8152,2513,2520 10.88 €
06652-10-6280821X25L1.4404blasted2813M811,8152,2513,2525 10.88 €
06652-10-6280821X30L1.4404blasted2813M811,8152,2513,2530 10.88 €
06652-10-6280821X40L1.4404blasted2813M811,8152,2513,2540 10.88 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United Arab Emirates
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83