norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Wing nuts narrow in Hygienic DESIGN
06651-03

Wing nuts narrow in Hygienic DESIGN

go back

Item description/product images

DescriptionMaterial:

Stainless steel 1.4404.

Version:Polished.Note:The wing nut makes simple screw connections feasible. They can be easily opened or re-tightened without tools.
The complete surface is polished with a surface finish of less than Ra 0.8 µm. The contour is rounded with smooth transitions. Due to the polished surface dirt and residue from products or cleaners seldom adheres. Easy cleaning is ensured.
On request:Inch threads, external threads.Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06651-03 Wing nuts narrow in Hygienic DESIGN 134 kB

Drawings

Wing nuts narrow in Hygienic DESIGN

Item selection/filter

Order No.ABD

HTCADAcc.PriceOrder
06651-03-0494,5M4206 9.14 €
06651-03-05104,5M5226 9.48 €
06651-03-06125,5M6227 10.35 €
06651-03-08168M8259 10.70 €
06651-03-102010M103011 11.35 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United Arab Emirates
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83