norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
T-grips, plastic, Form K, with internal thread
06650-01_K

T-grips, plastic, Form K, with internal thread

go back

Item description/product images

DescriptionMaterial:Black thermoset PF 31.
Bush electro zinc-plated steel.
Version:High-gloss polished.On request:Other colours.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06650-01_K T-grips, plastic, Form K, with internal thread 121 kB

Drawings

T-grips, plastic, Form K, with internal thread

Item selection/filter

Order No.FormThread typeABD

D3HH1TCADAcc.PriceOrder
06650-01-16506Kinternal thread65,114,6M6183722,99 4.60 €
06650-01-16508Kinternal thread65,114,6M8183722,912 4.72 €
06650-01-17508Kinternal thread75,118,4M82241,225,212 4.90 €
06650-01-17510Kinternal thread75,118,4M102241,225,215 5.13 €
06650-01-18510Kinternal thread85,219,6M102444,826,515 5.26 €
06650-01-18512Kinternal thread85,219,6M122444,826,518 5.50 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United Arab Emirates
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83