norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Ball knobs smooth DIN 319 enhanced, Form L, with clamping sleeve
06250_L

Ball knobs smooth DIN 319 enhanced, Form L, with clamping sleeve

go back

Item description/product images

DescriptionMaterial:Black thermoset PF 31.
Bush electro zinc-plated steel.
Version:High-gloss polished.Note:Assembly Form L: The Ball Knobs are mounted firmly by tapping a hammer lightly. Please only use a rubber or plastic hammer, with a weight up to 200 g!Shank tolerance:Ball knobs with press-fit sleeve can be mounted on standard shafts with tolerance h9. The supplied press-fit sleeve assures a firm and reliable fit.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06250_L Ball knobs smooth DIN 319 enhanced, Form L, with clamping sleeve 179 kB

Drawings

Ball knobs smooth DIN 319 enhanced, Form L, with clamping sleeve

Item selection/filter

Order No.FormMain
colour
D

D1D6HTCADAcc.PriceOrder
06250-42005Lblack520121813 1.66 €
06250-42506Lblack625152316 1.52 €
06250-42508Lblack825152315 1.52 €
06250-43208Lblack832182915 1.89 €
06250-43210Lblack1032182920 1.89 €
06250-44010Lblack10402037,520 2.66 €
06250-44012Lblack12402037,523 2.66 €
06250-45012Lblack1250284820 4.20 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United Arab Emirates
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83