norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Star grips, plastic with protruding steel bush, Form K, tapped bush
06209-01_K

Star grips, plastic with protruding steel bush, Form K, tapped...

go back

Item description/product images

DescriptionProduct description:The thermoset star grip is distinguished by its closed grip contour. The contact surface of the protruding steel bush is vertical to the thread axis and ensures a firm screw connection. Material:

Thermoset PF 31.
Steel grade 5.8 or stainless steel 1.4305.

Version:Thermoset black, high-gloss polished.
Metal parts trivalent blue passivated steel or bright stainless steel.
Advantages:Wear resistant contact surface
Closed grip contour
On request:Form H: bush with blind hole
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06209-01_K Star grips, plastic with protruding steel bush, Form K, tapped bush 221 kB

Drawings

Star grips, plastic with protruding steel bush, Form K, tapped bush

Item selection/filter

Order No.Component
material
FormD

D1D2HH2H3TStatusCADAcc.PriceOrder
06209-01-23206steelKM63213,523139,512expiring 1.90 €
06209-01-24008steelKM84013,525131012 2.19 €
06209-01-25008steelKM8501932171217 3.12 €
06209-01-25010steelKM10501932171217 3.12 €
06209-01-26310steelKM10631940201517 3.93 €
06209-01-26312steelKM12631940201517 3.93 €
06209-01-33206stainless steelKM63213,523139,512expiring 2.94 €
06209-01-34006stainless steelKM64013,525131012expiring 3.93 €
06209-01-34008stainless steelKM84013,525131012 3.93 €
06209-01-35008stainless steelKM8501932171217 5.09 €
06209-01-35010stainless steelKM10501932171217 5.09 €
06209-01-36310stainless steelKM10631940201517 6.06 €
06209-01-36312stainless steelKM12631940201517 6.06 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United Arab Emirates
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83