norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Palm grips, plastic, metal detectable with protruding steel bush
06174

Palm grips, plastic, metal detectable with protruding steel bush

go back

Item description/product images

Show/filter all items
DescriptionProduct description:The metal detectable operating parts are made from a EU10/2011 and FDA conform plastic granulate.
Due to special additives to the plastic granulate, it is possible for metal detectors (induction technology) to detect plastic particles from a size of 0.027 cm³ (3x3x3 mm). This means that in sensitive production sectors, e.g. foodstuff processing, plastic fragments of metal detectable operating parts can be identified and the risk of production downtimes or complaints are significantly reduced.
Material:

Thermoplastic (fibreglass reinforced polyamide), metal detectable, EU10/2011 and FDA conform.
Steel parts stainless steel 1.4404.

Version:Thermoplastic black-grey RAL 7021.
Steel parts bright stainless steel.
Note:Palm grips with projecting steel bush and internal thread are highly suitable for cross pinning.Application:- Foodstuff industry
- Pharmaceutical industry
- Packaging industry
Temperature range:-20°C to +100°C.Advantages:Metal detectable.
Detections volume ≥ 0.027 cm³.
Foodstuff conform material.
On request:Special versions.Drawing reference:
Form K: tapped bush
Form L: external thread
Special features:
Stainless steel RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06174 Palm grips, plastic, metal detectable with protruding steel bush 178 kB

Drawings (total overview)

Palm grips, plastic, metal detectable with protruding steel bush

Palm grips, plastic, metal detectable, with protruding steel bush, Form K with tapped bush

More information

Drawings

Palm grips, plastic, metal detectable, with protruding steel bush, Form K with tapped bush

Item selection/filter

Order No.FormComponent
material
Surface finish
component
Main
colour
DD1D2HH2H3TApproval /
Certification
CADAcc.PriceOrder
06174-1425053175Kstainless steelbrightblack grey RAL 7021M5251018979FDA + EU10/2011 6.41 €
06174-1432063175Kstainless steelbrightblack grey RAL 7021M63213,522129,512FDA + EU10/2011 7.79 €
06174-1440063175Kstainless steelbrightblack grey RAL 7021M64013,526141012FDA + EU10/2011 9.73 €
06174-1440083175Kstainless steelbrightblack grey RAL 7021M84013,526141012FDA + EU10/2011 9.73 €
06174-1450083175Kstainless steelbrightblack grey RAL 7021M8501932181217FDA + EU10/2011 13.20 €
06174-1450103175Kstainless steelbrightblack grey RAL 7021M10501932181217FDA + EU10/2011 13.20 €

Palm grips, plastic, metal detectable with protruding steel bush, Form L with external thread

More information

Drawings

Palm grips, plastic, metal detectable with protruding steel bush, Form L with external thread

Item selection/filter

Order No.FormComponent
material
Surface finish
component
Main
colour
DD1D2HH2H3LApproval /
Certification
CADAcc.PriceOrder
06174-1425053175X10Lstainless steelbrightblack grey RAL 7021M52510189710FDA + EU10/2011 6.62 €
06174-1425053175X15Lstainless steelbrightblack grey RAL 7021M52510189715FDA + EU10/2011 6.62 €
06174-1425053175X20Lstainless steelbrightblack grey RAL 7021M52510189720FDA + EU10/2011 6.62 €
06174-1432063175X10Lstainless steelbrightblack grey RAL 7021M63213,522129,510FDA + EU10/2011 7.22 €
06174-1432063175X15Lstainless steelbrightblack grey RAL 7021M63213,522129,515FDA + EU10/2011 7.22 €
06174-1432063175X20Lstainless steelbrightblack grey RAL 7021M63213,522129,520FDA + EU10/2011 7.22 €
06174-1432063175X25Lstainless steelbrightblack grey RAL 7021M63213,522129,525FDA + EU10/2011 7.61 €
06174-1432063175X30Lstainless steelbrightblack grey RAL 7021M63213,522129,530FDA + EU10/2011 7.61 €
06174-1440083175X15Lstainless steelbrightblack grey RAL 7021M84013,526141015FDA + EU10/2011 9.05 €
06174-1440083175X20Lstainless steelbrightblack grey RAL 7021M84013,526141020FDA + EU10/2011 9.33 €
06174-1440083175X25Lstainless steelbrightblack grey RAL 7021M84013,526141025FDA + EU10/2011 9.50 €
06174-1440083175X30Lstainless steelbrightblack grey RAL 7021M84013,526141030FDA + EU10/2011 9.71 €
06174-1440083175X40Lstainless steelbrightblack grey RAL 7021M84013,526141040FDA + EU10/2011 10.12 €
06174-1440083175X50Lstainless steelbrightblack grey RAL 7021M84013,526141050FDA + EU10/2011 10.35 €
06174-1450103175X20Lstainless steelbrightblack grey RAL 7021M10501932181220FDA + EU10/2011 12.19 €
06174-1450103175X25Lstainless steelbrightblack grey RAL 7021M10501932181225FDA + EU10/2011 12.33 €
06174-1450103175X30Lstainless steelbrightblack grey RAL 7021M10501932181230FDA + EU10/2011 12.56 €
06174-1450103175X40Lstainless steelbrightblack grey RAL 7021M10501932181240FDA + EU10/2011 12.83 €
06174-1450103175X50Lstainless steelbrightblack grey RAL 7021M10501932181250FDA + EU10/2011 13.02 €
06174-1450103175X60Lstainless steelbrightblack grey RAL 7021M10501932181260FDA + EU10/2011 13.20 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United Arab Emirates
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83