norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Clamping levers, zinc, with internal thread, threaded insert blue passivated steel, satin finish
06450-05_SE

Clamping levers, zinc, with internal thread, threaded insert...

go back

Item description/product images

DescriptionMaterial:Handle die-cast zinc DIN EN 12844.
Steel parts grade 5.8.
Version:Handle powder-coated.
Steel parts trivalent blue-passivated.
On request:Other threads, colours and special versions.
Dimension “H1” available in other lengths at extra charge.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06450-05_SE Clamping levers, zinc with internal thread, steel parts trivalent blue passivated, satin finish 203 kB

Drawings

Clamping levers, zinc, with internal thread, threaded insert blue passivated steel, satin finish

Item selection/filter

Order No.Main
colour
Surface finish
body
SizeXTDD1D2HH1H2H3H4AA1BNo. of
teeth
CADAcc.PriceOrder
06450-05-9031jet black RAL 9005satin finish9M3681111,521,4411,924272227,76,412 4.92 €
06450-05-9041jet black RAL 9005satin finish9M4681111,521,4411,924272227,76,412 4.92 €
06450-05-9051jet black RAL 9005satin finish9M5681111,521,4411,924272227,76,412 4.92 €
06450-05-0031jet black RAL 9005satin finish0M3910131424,5414,530333037716 5.19 €
06450-05-0041jet black RAL 9005satin finish0M4910131424,5414,530333037716 5.19 €
06450-05-0051jet black RAL 9005satin finish0M5910131424,5414,530333037716 5.19 €
06450-05-1041jet black RAL 9005satin finish1M4910131424,5414,531344047716 5.19 €
06450-05-1051jet black RAL 9005satin finish1M5910131424,5414,531344047716 5.19 €
06450-05-1061jet black RAL 9005satin finish1M6910131424,5414,531344047716 5.19 €
06450-05-2061jet black RAL 9005satin finish2M61213,518,51928,56,517,542,545,56574,59,520 6.52 €
06450-05-2081jet black RAL 9005satin finish2M81213,518,51928,56,517,542,545,56574,59,520 6.52 €
06450-05-3081jet black RAL 9005satin finish3M81416212237102454,558,580911122 7.12 €
06450-05-3101jet black RAL 9005satin finish3M101416212237102454,558,580911122 7.12 €
06450-05-4101jet black RAL 9005satin finish4M1017192727,54310276367,5951091324 8.33 €
06450-05-4121jet black RAL 9005satin finish4M1217192727,54310276367,5951091324 8.33 €
06450-05-5121jet black RAL 9005satin finish5M1223233132491231,57377,51101261526 10.41 €
06450-05-5161jet black RAL 9005satin finish5M1623233132491231,57377,51101261526 10.41 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United Arab Emirates
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83