norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Tension levers, flat, external thread, 15°
06400_15

Tension levers, flat, external thread, 15°

go back

Item description/product images

DescriptionMaterial:Steel parts grade 5.8.
Ball knob black plastic.
Version:Black oxidised.On request:Other threads, screw lengths and special versions.
Dimensions “H1” and “A” available in other lengths at extra charge.
Drawing reference:
1) flat point DIN EN ISO 4753
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06400_15 Tension levers, flat, external thread, 15° 118 kB

Drawings

Tension levers, flat, external thread, 15°

Item selection/filter

Order No.FormXLA=Handle lengthA2DD1D2D3HH1H2H3H4No. of
teeth
CADAcc.PriceOrder
06400-1082X1515°M8151001513,533251019212232920 18.70 €
06400-1082X2015°M8201001513,533251019212232920 18.70 €
06400-1082X2515°M8251001513,533251019212232920 18.70 €
06400-1082X3015°M8301001513,533251019212232920 18.70 €
06400-1082X4015°M8401001513,533251019212232920 19.63 €
06400-1082X5015°M8501001513,533251019212232920 19.63 €
06400-1082X6015°M8601001513,533251019212232920 19.63 €
06400-1102X1515°M10151001513,533251019212232920 18.70 €
06400-1102X2015°M10201001513,533251019212232920 18.70 €
06400-1102X2515°M10251001513,533251019212232920 18.70 €
06400-1102X3015°M10301001513,533251019212232920 18.70 €
06400-1102X4015°M10401001513,533251019212232920 19.63 €
06400-1102X5015°M10501001513,533251019212232920 19.63 €
06400-1102X6015°M10601001513,533251019212232920 19.63 €
06400-2102X2015°M1020127151941301222213,5263824 22.80 €
06400-2102X2515°M1025127151941301222213,5263824 22.80 €
06400-2102X3015°M1030127151941301222213,5263824 22.80 €
06400-2102X4015°M1040127151941301222213,5263824 23.92 €
06400-2102X5015°M1050127151941301222213,5263824 23.92 €
06400-2102X6015°M1060127151941301222213,5263824 23.92 €
06400-2122X2015°M1220127151941301222213,5263824 22.80 €
06400-2122X2515°M1225127151941301222213,5263824 22.80 €
06400-2122X3015°M1230127151941301222213,5263824 22.80 €
06400-2122X4015°M1240127151941301222213,5263824 23.92 €
06400-2122X5015°M1250127151941301222213,5263824 23.92 €
06400-2122X6015°M1260127151941301222213,5263824 23.92 €
06400-3122X2015°M1220145152345371428217334826 27.26 €
06400-3122X2515°M1225145152345371428217334826 27.26 €
06400-3122X3015°M1230145152345371428217334826 27.26 €
06400-3122X4015°M1240145152345371428217334826 28.34 €
06400-3122X5015°M1250145152345371428217334826 28.34 €
06400-3122X6015°M1260145152345371428217334826 28.34 €
06400-3162X2015°M1620145152345371428217334826 27.26 €
06400-3162X2515°M1625145152345371428217334826 27.26 €
06400-3162X3015°M1630145152345371428217334826 27.26 €
06400-3162X4015°M1640145152345371428217334826 28.34 €
06400-3162X5015°M1650145152345371428217334826 28.34 €
06400-3162X6015°M1660145152345371428217334826 28.34 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United Arab Emirates
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83