norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Tension levers, flat, internal thread, 15°
06390_15

Tension levers, flat, internal thread, 15°

go back

Item description/product images

DescriptionMaterial:Steel parts grade 5.8.
Ball knob black plastic.
Version:Black oxidised.On request:Other threads and special versions.
Dimensions “H1” and “A” available in other lengths at extra charge.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06390_15 Tension levers, flat, internal thread, 15° 123 kB

Drawings

Tension levers, flat, internal thread, 15°

Item selection/filter

Order No.FormXTA=Handle lengthA2DD1D2D3HH1H2H3H4No. of
teeth
CADAcc.PriceOrder
06390-106215°M6181001513,533251019212232926 18.08 €
06390-108215°M8181001513,533251019212232926 18.08 €
06390-210215°M1021127151941301222213,5263830 22.08 €
06390-212215°M1221127151941301222213,5263830 22.08 €
06390-312215°M1227145152345371428217334836 25.78 €
06390-316215°M1627145152345371428217334836 25.78 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United Arab Emirates
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83