norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Swivel grips plastic.Note:The plastic swivel grip is an innovative and ergonomic solution that has been specially developed for mounting on switch cabinets and control systems. With their robust design and high-quality materials, these swivel grips offer both functionality and durability.

The installation holes are spaced at the market standard of 50x50x50.

The swivel grips can be combined with other products for switch cabinet construction to form a 1, 2 or 3 point locking system (see technical information).

By Form A the profile half-cylinder locks are already installed into the swivel grip.

By Form B the profile half-cylinder locks for swivel grips (05601) must be ordered separately.
Accessory:05601 Profile half-cylinder lock for swivel grips
05569 Steel tongue for quarter-turn locks.
05570 Steel tongue for quarter-turn locks.
05601-05 Adapter for round rods, steel, stainless steel or zinc.
05601-11 Zinc bushes for tongues.
05601-12 Steel round rods for swivel grip.
05601-13 Plastic guide for round rods.
05601-20 Zinc attachment for round rods.
05601-14 Plastic stop for round rods.
05601-22 Plastic or zinc bar lock for flat bars.
05601-21 Steel flat bars for swivel grip.
05601-10 Plastic or zinc adapter for tongues.
Drawing reference:
1) Mounting holes
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 05600-02 Swivel grips, plastic 203 kB
 Technical information for Swivel Grips 359 kB

Drawings (total overview)

Swivel grips, plastic

Swivel grips, plastic Form A

More information

Drawings

Swivel grips, plastic Form A

Item selection/filter

Order No.FormForm definitionVersion 1BB1HH1H2LL2CADAcc.PriceOrder
05600-02-000Awith profile cylinder locksingle-key system34252421216850 16.17 €
05600-02-100Awith profile cylinder lockindividual keys34252421216850 17.05 €
05600-02-110Awith profile cylinder lockindividual keys34252421216850 16.17 €
05600-02-010Awith profile cylinder locksingle-key system34252421216850 16.17 €

Swivel grips, plastic Form B

More information

Drawings

Swivel grips, plastic Form B

Item selection/filter

Order No.FormForm definitionBB1HLL2CADAcc.PriceOrder
05600-02-11Bwithout profile cylinder lock34253116850 15.64 €
05600-02-01Bwithout profile cylinder lock34253116850 15.64 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United Arab Emirates
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83