norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel or stainless steel.Version:Electro zinc-plated steel.
Bright stainless steel.
Plastic handle, oil-resistant.
Note:Latch toggle clamps are especially suitable for quickly closing and locking covers and hatches.
The travel can be set by altering the hasp length.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 05830-01 Toggle clamps latch vertical with catch plate 262 kB

Drawings

Toggle clamps latch vertical with catch plate

Item selection/filter

Order No.Main
material
Hand
force
FH N
Traction
force
F1 N
A

A1A2A3A4BB1B3B5DD1D2HL1Clamping
travel
L2
L3CADAcc.PriceOrder
05830-01-02200steel10022002613414,325,4352213,525,344,45512,23881 21.36 €
05830-01-04500steel150450033,319,17,120,638,14025,41737,165,665,420,350121,5 27.91 €
05830-01-07000steel200900047,631,89,527545336,53048,788,785,529,463132,4 45.59 €
05830-01-12200stainless steel10022002613414,325,4352213,525,344,45512,23881 43.65 €
05830-01-14500stainless steel150450033,319,17,120,638,14025,41737,165,665,420,350121,5 61.61 €
05830-01-17000stainless steel200900047,631,89,527545336,53048,788,79229,463132,4 108.57 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United Arab Emirates
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83