norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel. Draw bail in cast steel.
Stainless steel.
Version:Steel electro zinc-plated and passivated.
Bright stainless steel.
Plastic grip oil-resistant
Note:The pivot jaw toggle clamp is ideal for applications in which there is little mounting space at the sides. In this case the clamp plate is secured from below to the work surface.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 05815-05 Toggle clamps pivot jaw 322 kB

Drawings

Toggle clamps pivot jaw

Item selection/filter

Order No.Main
material
Opening
angle of
holding arm
Opening
angle of
handle
Hand
force
FH N
Retaining
force
F1 N
Clamping
force
F3 N
CADAcc.PriceOrder
05815-05-03400steel90°50°25034001100 38.73 €
05815-05-13000stainless steel90°50°20030001000 64.91 €
Order No.Main
material
A

A1A2BB1B5CDHH1LL1L2MCADAcc.PriceOrder
05815-05-03400steel4025,47,34430441,26,721015374,631,8141/2-13x2,5 38.73 €
05815-05-13000stainless steel4025,47,34430441,26,721015374,631,8141/2-13x2,5 64.91 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United Arab Emirates
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83