norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Snap locks stainless steel 
with grip, fold-down
05596-05

Snap locks stainless steel with grip, fold-down

go back

Item description/product images

Show/filter all items
DescriptionMaterial:

Stainless steel 1.4401.

Version:Ground and polished or matt abrasive blasted.Note:With their countersunk grip, these snap locks are designed for flush installation in doors, hatches and covers.
Available in two different sizes for different door leaf thicknesses. Additional security with lockable variants. The locks have a single key system, all locks can be opened with the same key.
The pre-tensioned grip prevents rattling.

Max. torque to tighten the screws: 2.4 Nm.

Form A: lockable
Form B: not lockable
Type of operation:When the grip is pulled, the latch retracts and the door can be opened. The door latches automatically when pushed shut. The latch can also be actuated from the rear.Application:- Automotive industries
- Machine construction
- Boat and ship building
- Aviation and aerospace
- Motorhomes and caravans
- Medical technology
Assembly:1. Produce a mounting cutout as shown in the drawing.
2. Attach the catch plate.
3. Secure from the rear using the mounting parts supplied.
Supplied withMounting bracket with M4 screws and catch plate.
The lockable snap locks are each supplied with 2 keys.
M5 screws for the catch plate are not supplied.
Drawing reference:
1) Door leaf
2) Frame
3) Grip
4) Catch plate
5) Mounting bracket thickness (see Table H7)
6) Mounting cutout
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 05596-05 Snap locks stainless steel with grip, fold-down 433 kB

Drawings (total overview)

Snap locks stainless steel 
with grip, fold-down

Snap locks stainless steel with grip, fold-down Form A

More information

Drawings

Snap locks stainless steel with grip, fold-down Form A

Item selection/filter

Order No.FormForm definitionSurface finish
body
A

BB1B2DD1D2HH1H2H3H4H5H6H7CADAcc.PriceOrder
05596-05-1102356044Alockablepolished1960325,449,5504,535,931,14,530,525,5143323 87.68 €
05596-05-1112356044Alockablepolished1960325,449,5504,535,931,14,530,525,5143312,5 87.68 €
05596-05-1102356055Alockablematt blasted1960325,449,5504,535,931,14,530,525,5143323 87.68 €
05596-05-1112356055Alockablematt blasted1960325,449,5504,535,931,14,530,525,5143312,5 87.68 €
Order No.L

L1L2L3F=retaining force (N) Traction
force
F1 N
Temperature range
°C
S = Door thickness
in mm
ScrewsCADAcc.PriceOrder
05596-05-1102356044415,6118,6850100-2-12M4x6 87.68 €
05596-05-1112356044415,6118,6850100-12-22M4x20 87.68 €
05596-05-1102356055415,6118,6850100-2-12M4x6 87.68 €
05596-05-1112356055415,6118,6850100-12-22M4x20 87.68 €

Snap locks stainless steel with grip, fold-down Form B

More information

Drawings

Snap locks stainless steel with grip, fold-down Form B

Item selection/filter

Order No.FormForm definitionSurface finish
body
A

BB1B2DD1D2HH1H2H3H4H5H6H7CADAcc.PriceOrder
05596-05-1002356044Bnot lockablepolished1960325,449,5504,535,931,14,530,525,5143323 74.00 €
05596-05-1012356044Bnot lockablepolished1960325,449,5504,535,931,14,530,525,5143312,5 74.00 €
05596-05-1002356055Bnot lockablematt blasted1960325,449,5504,535,931,14,530,525,5143323 74.00 €
05596-05-1012356055Bnot lockablematt blasted1960325,449,5504,535,931,14,530,525,5143312,5 74.00 €
Order No.L

L1L2L3F=retaining force (N) Traction
force
F1 N
Temperature range
°C
S = Door thickness
in mm
ScrewsCADAcc.PriceOrder
05596-05-1002356044415,6118,6850100-2-12M4x6 74.00 €
05596-05-1012356044415,6118,6850100-12-22M4x20 74.00 €
05596-05-1002356055415,6118,6850100-2-12M4x6 74.00 €
05596-05-1012356055415,6118,6850100-12-22M4x20 74.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United Arab Emirates
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83