norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Housing, actuator, nut and key die-cast zinc.
Flat seal rubber.
Version:Housing and actuator chrome-plated or black powder-coated.
Key chrome-plated.
Note:Security quarter turn lock with spring-loaded tongue. Right or left deployment. The lock can be installed pre-assembled. The fastening nut is an earthing nut with teeth one side.

Water and dust tight according to IP65.

Please order key separately. Lock can only be opened and closed with a specific key. The key can only be removed in the closed position. With an open lock the key acts as a grip.

Please order the desired tongue type separately. Every tongue can be combined with every housing.

*Dimension A results from the combination of the quarter turn lock and the tongue and is specified with the matching tongues.
Accessory:Tongue for steel quarter-turn lock 05569.Drawing reference:
1) Key can be pulled out when locked
2) Key cannot be pulled out when open
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 05578-01 Quarter-turn security locks 179 kB

Drawings

Quarter-turn security locks

Item selection/filter

Order No.Surface finish
body
Actuation

HSWOrder No
Key
CADAcc.PriceOrder
05578-01-181chromedkey18,52705578-01-9  3.60 €
05578-01-182powder-coatedkey18,52705578-01-9  3.60 €
Order No.ItemCADAcc.PriceOrder
05578-01-9Lock Key 0.86 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United Arab Emirates
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83