norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

Show/filter all items
DescriptionMaterial:Body aluminium.
Piston steel.
Version:Body silver anodised.
Piston hard chrome-plated
Note:Pneumatic swing clamps find use where low clamping forces suffice and where the clamping point has to be cleared to enable placing or removing the workpiece.

Due to the double-acting function of the clamp, pressure is used to move the piston downwards and upwards.

The total travel of the swing clamp consists of the swing travel and the clamping travel. At the start of the clamping process, the clamping arm performs a 90° swing movement. When this movement is completed, the linear down clamping travel is carried out. The workpiece must only be clamped using the clamping travel.

The magnetic piston is prepared for electronic end-position feedback. The swing clamp must not be constrained in its swinging action. F1 = at 6 bar max. permitted operating pressure.

The swing clamp must only be operated using lubricated air.

The clamping arm is not supplied.
On request:Proximitiy switch.Accessory:05626-05 Clamping arm for swing clamp.Drawing reference:
1) Clamping
2) Releasing
3) Swing travel
4) Clamping travel
5) Relaxed
6) Tensioned
7) Left swinging
8) Right swinging
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 05626 Swing clamp pneumatic block body 417 kB

Drawings (total overview)

Swing clamp pneumatic block body
Swing clamp pneumatic block body

Swing clamp pneumatic
block body, Style A

More information

Drawings

Swing clamp pneumatic 
block body, Style A

Item selection/filter

Order No.SizeFormVersion 2AB

B1
max.
B1
min.
B2B3D
max.
D
min.
D1D2D3CADAcc.PriceOrder
05626-1121012Aswivel to the right2054,94,84,57,511,511,426M5M03x0,5 279.44 €
05626-1122012Aswivel to the right2054,94,84,57,511,511,426M5M03x0,5 285.38 €
05626-1161016Aswivel to the right2556,96,84,57,514,514,428M5M05x0,8 279.44 €
05626-1162016Aswivel to the right2556,96,84,57,514,514,428M5M05x0,8 285.38 €
05626-2121012Aswivel to the left2054,94,84,57,511,511,426M5M03x0,5 279.44 €
05626-2122012Aswivel to the left2054,94,84,57,511,511,426M5M03x0,5 285.38 €
05626-2161016Aswivel to the left2556,96,84,57,514,514,428M5M05x0,8 279.44 €
05626-2162016Aswivel to the left2556,96,84,57,514,514,428M5M05x0,8 285.38 €
Order No.H

H1H2H3H4H5H6LL1L2S1S2Travel
S
F1
N
CADAcc.PriceOrder
05626-1121010077,8125122,532515,587,51017,559 279.44 €
05626-1122013097,8127022,532515,587,52027,559 285.38 €
05626-1161010077,8125122,53292087,51017,5106 279.44 €
05626-1162013097,8127022,53292087,52027,5106 285.38 €
05626-2121010077,8125122,532515,587,51017,559 279.44 €
05626-2122013097,8127022,532515,587,52027,559 285.38 €
05626-2161010077,8113222,53292087,51017,5106 279.44 €
05626-2162013097,8114222,53292087,52027,5106 285.38 €

Swing clamp pneumatic
block body, Style B

More information

Drawings

Swing clamp pneumatic 
block body, Style B

Item selection/filter

Order No.SizeFormVersion 2AB

B1
max.
B1
min.
B2B3D
max.
D
min.
D1D2D3CADAcc.PriceOrder
05626-1201020Bswivel to the right3549,99,85,58,318,418,3212M5M08x1,25 285.38 €
05626-1202020Bswivel to the right3549,99,85,58,318,418,3212M5M08x1,25 292.51 €
05626-1251025Bswivel to the right3559,99,85,592322,9212M5M08x1,25 285.38 €
05626-1252025Bswivel to the right3559,99,85,592322,9212M5M08x1,25 292.51 €
05626-1321032Bswivel to the right454,513,913,85,593029,9216G1/8M10x1,5 294.89 €
05626-1322032Bswivel to the right454,513,913,85,593029,9216G1/8M10x1,5 305.60 €
05626-1401040Bswivel to the right45513,913,85,593029,9216G1/8M10x1,5 311.55 €
05626-1402040Bswivel to the right45513,913,85,593029,9216G1/8M10x1,5 328.19 €
05626-1502050Bswivel to the right65716,916,86,6113736,9220G1/4M12x1,75 347.30 €
05626-1505050Bswivel to the right65716,916,86,6113736,9220G1/4M12x1,75 405.95 €
05626-2201020Bswivel to the left3549,99,85,58,318,418,3212M5M08x1,25 285.38 €
05626-2202020Bswivel to the left3549,99,85,58,318,418,3212M5M08x1,25 292.51 €
05626-2251025Bswivel to the left3559,99,85,592322,9212M5M08x1,25 285.38 €
05626-2252025Bswivel to the left3559,99,85,592322,9212M5M08x1,25 292.51 €
05626-2321032Bswivel to the left454,513,913,85,593029,9216G1/8M10x1,5 294.89 €
05626-2322032Bswivel to the left454,513,913,85,593029,9216G1/8M10x1,5 305.60 €
05626-2401040Bswivel to the left45513,913,85,593029,9216G1/8M10x1,5 311.55 €
05626-2402040Bswivel to the left45513,913,85,593029,9216G1/8M10x1,5 328.19 €
05626-2502050Bswivel to the left65716,916,86,6113736,9220G1/4M12x1,75 347.30 €
05626-2505050Bswivel to the left65716,916,86,6113736,9220G1/4M12x1,75 405.95 €
Order No.H

H1H2H3H4H5H6LL1L2S1S2Travel
S
F1
N
CADAcc.PriceOrder
05626-1201093,5731839,53343625,589,51019,5141 285.38 €
05626-12020113,5831849,53343625,589,52029,5141 292.51 €
05626-1251093,573182733440289,69,51019,5264 285.38 €
05626-12520113,583183733440289,69,52029,5264 292.51 €
05626-13210113,580202535,56,5453416,5151025422 294.89 €
05626-13220133,590203535,56,5453416,5152035422 305.60 €
05626-14010114,580202535,56,5524018151025739 311.55 €
05626-14020134,590203535,56,5524018152035739 328.19 €
05626-15020152101,525373,55,57,56450201920391155 347.30 €
05626-15050212131,525673,55,57,56450201950691155 405.95 €
05626-2201093,5731839,53343625,589,51019,5141 285.38 €
05626-22020113,5831849,53343625,589,52029,5141 292.51 €
05626-2251093,573182733440289,69,51019,5264 285.38 €
05626-22520113,583183733440289,69,52029,5264 292.51 €
05626-23210113,580202535,56,5453416,5151025422 294.89 €
05626-23220133,590203535,56,5453416,5152035422 305.60 €
05626-24010114,580202535,56,5524018151025739 311.55 €
05626-24020134,590203535,56,5524018152035739 328.19 €
05626-25020152101,525373,55,57,56450201920391155 347.30 €
05626-25050212131,525673,55,57,56450201950691155 405.95 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United Arab Emirates
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83