norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Flat clamps with cam, Form C, without locating pin, with tension lever
04472_C

Flat clamps with cam, Form C, without locating pin, with tension...

go back

Item description/product images

DescriptionProduct description:Form C without locating pin, with tension lever.Material:Carbon steel.Version:Black oxidised.Note:By Form C, the tension lever can be
user-friendly aligned in 30° increments
by loosening the grub screw.
Assembly:See drawing (Form A).Advantages:- Compact and flat design
- Quick and easy clamping of components
Drawing reference:
1) Clamping start position
2) Clamping end position
3) Grub screw
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 04472_C Flat clamps with cam, Form C, without locating pin, with tension lever 177 kB

Drawings

Flat clamps with cam, Form C, without locating pin, with tension lever

Item selection/filter

Order No.FormBB1B2B3D

D1D2HH2H3H4H5H6H7LL1L2RTravel
S
Hand
force
FH N
Clamping
force
kN
CADAcc.PriceOrder
04472-20600C706012558,219M5x51595730461850462210022806 147.46 €
04472-20400C45388365,213M4x41063520301233,530,5156311704 125.79 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United Arab Emirates
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83