norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Carbon steel.Version:Clamping element hardened, ground and black oxidised.Note:Pneumatic pull clamps are used to clamp workpieces and fixtures.
The draw bolts are screwed onto the workpiece or fixture.

Clamping procedure:
Open the clamping element by applying compressed air to the "open" connection.
Close clamping element (for clamping) by applying compressed air to the "close" connection.

The third connection (D5) is used to blow out and clean the seating face. It can also be used to ensure the workpiece is correctly seated, or to ease lifting the workpiece off after the opening procedure.

The system can also be used as a zero-point clamping system.

The clamping forces indicated are based on 0.5 MPa.
Accessory:04403-01 Clamping screws for pneumatic pull chucks.Special features:
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 04403 Pull clamps pneumatic 322 kB

Drawings

Pull clamps pneumatic
Pull clamps pneumatic

Item selection/filter

Order No.D

D1D2D3D4D5HH1H2H3H4H5H6Clamping
force
kN
Operating
pressure
MPa
CADAcc.PriceOrder
04403-40075755040863M5403830261561,910,3 - 1,0 330.57 €
04403-5010510575631288G 1/85047353119101,92,50,3 - 1,0 479.55 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United Arab Emirates
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83