norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Cam levers, steel with internal thread, plastic thrust washer
04232-16_IG

Cam levers, steel with internal thread, plastic thrust washer

go back

Item description/product images

DescriptionProduct description:These cam levers have a technically optimised plastic thrust washer.
The thrust washer is made of a special high-performance plastic that guarantees very good wear and creep resistance.
Material:

Handle steel 1.0401.
Thrust washer high performance plastic, carbon-fibre reinforced thermoplastic.
Hinge pin stainless steel 1.4305.

Version:Handle blue passivated.
Thrust washer, black.
Hinge pin bright.
Note:Plastics are subject to creeping under load (retardation).Accessory:For slightly curved contact faces, a stainless steel washer 04234 can also be ordered.
This washer can be mounted between the thrust washer and the contact face.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 04232-16_IG_Datasheet_32214_Cam_levers_steel_with_internal_thread_plastic_thrust_washer--en 184 kB

Drawings

Cam levers, steel with internal thread, plastic thrust washer

Item selection/filter

Order No.norelem old article numberDD1D2BB1HH1AA1Travel
S
Clamping
force
F (kN)
Hand
force
FH N
CADAcc.PriceOrder
04232-16-150220504232-1502205M516921,51514,722,270,479,21,24120 9.07 €
04232-16-150220604232-1502206M616921,51514,722,270,479,21,24120 9.07 €
04232-16-250220804232-2502208M8251133,32418,328,8961081,58350 15.95 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United Arab Emirates
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83