norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Spring plungers with hexagon socket and thrust pin, stainless steel, standard spring force, with thread lock
03056_SF

Spring plungers with hexagon socket and thrust pin, stainless...

go back

Item description/product images

DescriptionMaterial:

Sleeve 1.4305.
Thrust pin 1.4034.
Spring 1.4310.

Thread lock nylon.

Version:Bright.
Thrust pin hardened.
Drawing reference:
L2 = ca. two full threads

1) grub screw glued-in
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03056_SF Spring plungers with hex socket and thrust pin, standard spring force, with thread lock 256 kB

Drawings

Spring plungers with hexagon socket and thrust pin, stainless steel, standard spring force, with thread lock
Spring plungers with hexagon socket and thrust pin, stainless steel, standard spring force, with thread lock

Item selection/filter

Order No.

DD1HLL1T1NSSpring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Tightening
torque
approx. Nm
Loosening torque
approx. Nm
Order No.
Assembly key
CADAcc.PriceOrder
03056-05M52,42,31870,80,81,55170,120,0803040-905  6.18 €
03056-06M62,72,52071126170,450,2203040-906  6.18 €
03056-08M83,532281,41,22,57291,050,3703040-908  6.97 €
03056-10M10432291,41,638311,30,603040-910  8.05 €
03056-12M12642810224104721,303040-912  11.48 €
03056-16M167,5532142,52,5538853,9303040-916  18.30 €
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
United Arab Emirates
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83