norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Carbon steel.Version:nickel-plated.Note:The 3 clamping balls are released by applying compressed air.
The 3 clamping balls move inward and the fixture can be quickly changed. When the air pressure is removed, the 3 clamping balls move outwards and the fixture is clamped.
This easy-to-use system significantly reduces changeover times.

The repeat accuracy is ± 0.01 mm.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03161_B Locating cylinders pneumatic, Form B 264 kB

Drawings

Locating cylinders pneumatic, Form B

Item selection/filter

Order No.FormDD1D2D3D4D5D6D7D8D9D10D11HH2H1H3H4H5H6H7Retaining
force
F1 N
CADAcc.PriceOrder
03161-212B12402423,44,5832M423,81441M48824,5253,58,525,58,5250 144.23 €
03161-216B16513231,45,59,541M531,82052M58,59,525,528,54926,510350 180.02 €

Other items in this category

My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United Arab Emirates
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83