norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Locating cylinder QT steel
Balls roller bearing steel.

Star grip thermoplastic.
Screw, steel.
Version:Locating cylinder tempered, black oxidised
Balls hardened, bright


Star grip black with red cap.
Screw trivalent blue passivated.
Note:When the star grip is tightened, the center ball is pushed down, forcing the three securing balls outwards, where they clamp in the locating bush.
Machine set-up times are up to twelve times shorter using this easy-to-operate system than with conventional methods.
Assembly:1. Unscrew the threaded pin from the locating cylinder.
2. Screw the star grip on.
Advantages:Tool-free clampingAccessory:03153 repair kit
03154 centring bush.
03155 locating bushes Form A (pressed in at rear).
03156 locating bushes Form B (screwed-on from the front).
Supplied with03153 locating cylinder Ball Lock.
06220 star grip similar to DIN 6336.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03153 Locating cylinders Ball Lock, steel with star grip 208 kB

Drawings

Locating cylinders Ball Lock, steel with star grip

Item selection/filter

Order No.DD1D2D3Holding
force
F kN
H
max.
LL1L2Tightening
torque
max. Nm
Grid plate
thickness ±0,05
CADAcc.PriceOrder
03153-130ΔX1322M5253,32527,6616113 105.23 €
03153-130ΔX1322M5253,33534,6616120 110.69 €
03153-160ΔX1632M6255,33536,5816320 105.25 €
03153-160ΔX1632M6255,34041,5816325 107.62 €
03153-200ΔX2040M62513,33539,51016420 105.25 €
03153-200ΔX2040M62513,34044,51016425 110.71 €
03153-250ΔX2545M8323040441020920 112.53 €
03153-250ΔX2545M8323045491020925 115.25 €
03153-300ΔX3050M104044454913251520 126.55 €
03153-300ΔX3050M104044505413251525 133.83 €
03153-350ΔX3560M125068505113322520 128.28 €
03153-350ΔX3560M125068505613322525 134.71 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United Arab Emirates
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83