norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Cam-action indexing plungers, steel with square sleeve, Form G, without grip cap
03099-19_G

Cam-action indexing plungers, steel with square sleeve, Form G,...

go back

Item description/product images

DescriptionProduct description:Cam-action indexing plunger are used where any change in locking position due to lateral forces should be prevented.
Turning the grip through 180° retracts the indexing pin, enabling a change in the indexed position.
The notch ensures that the grip remains in this position and the indexing pin remains retracted.
Material:

Grip and indexing pin steel.
Sleeve 1.0403.
Spring 1.4310.

Version:Sleeve and grip black oxidised.
Indexing pin hardened, ground and black oxidised.
Spring bright.
Note:The square sleeve makes these plungers suitable for welding. To prevent overheating the spring, positioning with spot welding is recommended.Advantages:Turning the grip through 180° retracts the pin.
Optionally available with coloured plastic grip caps.
Square sleeve for welding.
On request:Special versions.
Accessory:Positioning bushes 03099-50, 03099-60, 03099-61.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03099-19_G Cam-action indexing plungers, steel with square sleeve, Form G, without grip cap 156 kB

Drawings

Cam-action indexing plungers, steel with square sleeve, Form G, without grip cap

Item selection/filter

Order No.FormDD1LL1BB1HFx30°SWSpring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
03099-19-100410G41038,525936112814 14.81 €
03099-19-100510G51038,5259361,312814 14.81 €
03099-19-100610G61038,5259361,812814 16.11 €
03099-19-100512G51247,43010,83,681,316814 14.81 €
03099-19-100612G61247,43010,83,681,816814 16.11 €
03099-19-100812G81247,43010,83,682,316814 19.67 €
03099-19-100616G61661,24014,44,8101,8201535 16.11 €
03099-19-100816G81661,24014,44,8102,3201535 19.67 €
03099-19-101016G101661,24014,44,8102,8201535 22.39 €
03099-19-100820G8207150186122,3242060 19.67 €
03099-19-101020G10207150186122,8242060 22.39 €
03099-19-101220G12207150186123242060 22.39 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United Arab Emirates
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83